TPS62163 3V-17V 1A Step-Down Converters with DCS-Control™ | TI.com

TPS62163 (ACTIVE) 3V-17V 1A Step-Down Converters with DCS-Control™

 

Description

The TPS6216x device family are easy to use synchronous step-down DC/DC converters optimized for applications with high power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by utilization of the DCS-Control™ topology.

With its wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12-V intermediate power rails. It supports up to 1-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).

Power sequencing is also possible by configuring the enable and open-drain power good pins.

In power save mode, the devices show quiescent current of about 17 µA from VIN. Power save mode, entered automatically and seamlessly if the load is small, maintains high efficiency over the entire load range. In shutdown mode, the device is turned off and shutdown current consumption is less than 2 µA.

The device, available in adjustable and fixed output voltage versions, is packaged in an 8-pin WSON package measuring 2.00 mm × 2.00 mm (DSG) or 8-pin VSSOP package measuring 3.00 mm x 3.00 mm (DGK).

Features

  • DCS-Control™ Topology
  • Input Voltage Range from 3 V to 17 V
  • Up to 1-A Output Current
  • Adjustable Output Voltage From 0.9 V to 6 V
  • Fixed Output Voltage Versions
  • Seamless Power Save Mode Transition
  • Typically 17-µA Quiescent Current
  • Power Good Output
  • 100% Duty Cycle Mode
  • Short Circuit Protection
  • Over Temperature Protection
  • Pin to Pin Compatible With TPS62170 and TPS62125
  • Available in 3.00 mm x 3.00 mm 8-Pin VSSOP and 2.00 mm × 2.00 mm 8-Pin WSON Packages
  • Create a Custom Design using the TPS62160 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62163

  Min   Max Range
Vin  V 5.75 to 17.0V
Vout  V 5 to 5V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62163 Order now 3     17     5     5     1     1     2250     2250     0.017     Enable
Light Load Efficiency
Power Good
Synchronous Rectification
Tracking
Voltage Margining    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Catalog     WSON | 8     Converter     8WSON: 4 mm2: 2 x 2 (WSON | 8)    
TPS62133 Order now 3     17     5     5     3     1     1250     2500     0.017     Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Voltage Margining    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Catalog     VQFN | 16     Converter     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
TPS62143 Order now 3     17     5     5     2     1     1250     2500     0.017     Enable
Light Load Efficiency
Output Discharge
Power Good
Synchronous Rectification
Tracking
Voltage Margining    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Catalog     VQFN | 16     Converter     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
TPS62153 Order now 3     17     5     5     1     1     1250     2500     0.017     Enable
Light Load Efficiency
Output Discharge
Power Good
Synchronous Rectification
Tracking
Voltage Margining    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Catalog     VQFN | 16     Converter     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
TPS62173 Order now 3     17     5     5     0.5     1     2250     2250     0.017     Enable
Light Load Efficiency
Output Discharge
Power Good
Synchronous Rectification
Tracking
Voltage Margining    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Catalog     WSON | 8