TPS62170
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3–17V 0.5A Step-Down Converter with DCS-Control in 2x2 QFN package

 

Models (3)

Title Category Type Date
TPS62170 TINA-TI Transient Spice Model (Rev. A) TINA-TI Spice Model ZIP 14 Feb 2014
TPS62170 TINA-TI Transient Reference Design (Rev. A) TINA-TI Reference Design ZIP 14 Feb 2014
TPS62170 PSpice Transient Model (Rev. A) PSpice Model ZIP 24 Oct 2013

Design kits & evaluation modules (2)

Name Part# Type
DLP® LightCrafter™ 9000 Evaluation Module DLPLCR9000EVM Evaluation Modules & Boards
Evaluation Module for TPS62170 a 0.5-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON TPS62170EVM-627 Evaluation Modules & Boards

Reference designs

Multi-sensor platform reference design on Jacinto™ ADAS processors

The multi-sensor platform reference design for Advanced Driver Assistance Systems (ADAS) from D3 Engineering provides qualified developers with a fully functioning evaluation platform for testing and development of ADAS applications, for use primarily in the automotive industry.  D3 also offers (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS62170 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62170

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 0.9 to 6V
Iout  A ≤ 0.5A
Ambient Temp  °C -40 to 125°C