TPS62175
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
28V, 0.5A Step-Down Converter with SNOOZE Mode

 

Models (4)

Title Category Type Date
TPS62175 Non-Inverting and Inverting PSpice Transient Model (Rev. B) PSpice Model ZIP 10 Jul 2018
TPS62175 Non-Inverting and Inverting TINA-TI Transient Spice Model (Rev. B) TINA-TI Spice Model ZIP 25 Nov 2017
TPS62175 Buck TINA-TI Transient Reference Design (Rev. A) TINA-TI Reference Design TSC 25 Nov 2017
TPS62175 Inverting Buck Boost TINA-TI Transient Reference Design TINA-TI Reference Design TSC 25 Nov 2017

Design kits & evaluation modules (1)

Name Part# Type
TPS62175EVM-098 Step Down Converter With Snooze/Sleep/Standby Mode Evaluation Module Board TPS62175EVM-098 Evaluation Modules & Boards

Reference designs

Data Collector With M-Bus And RS-485 Protocol Conversion Reference Design

This reference design implements a smart meter data collector with protocol conversion between Meter Bus (M-Bus) and RS-485 networks. M-BUS and RS-485 networks can be mixed together in some network domains, requiring bridging capability to fully integrate the system. This design becomes an (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

PWR098A Gerber files  (ZIP 281 KB )    24 Sep 2012  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS62175 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62175

  Min   Max Range
Vin  V 4.75 to 28.0V
Vout  V 1 to 6V
Iout  A ≤ 0.5A
Ambient Temp  °C -40 to 85°C