TPS62177
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
28V, 0.5A Step-Down Converter with SNOOZE Mode

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS62177 PSpice Transient Model PSpice Model ZIP 11 Dec 2012

Design kits & evaluation modules (2)

Name Part# Type
SunSpec-Compatible PLC BoosterPack™ BOOSTXL-AFE031-DF1 Evaluation Modules & Boards
TPS62175EVM-098 Step Down Converter With Snooze/Sleep/Standby Mode Evaluation Module Board TPS62175EVM-098 Evaluation Modules & Boards

Reference designs

22-W/in3, 93.1% peak efficiency, 100-W USB-PD 3.0 AC/DC adapter reference design with Si MOSFET

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

PWR098A Gerber files  (ZIP 281 KB )    24 Sep 2012  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62177

  Min   Max Range
Vin  V 4.75 to 28.0V
Vout  V 3.3 to 3.3V
Iout  A ≤ 0.5A
Ambient Temp  °C -40 to 85°C