TPS62180 4-15V, 6A, Synchronous Step-Down Converter with Power Good, 1% Accuracy, Adj. Soft Start/Tracking | TI.com

TPS62180 (ACTIVE) 4-15V, 6A, Synchronous Step-Down Converter with Power Good, 1% Accuracy, Adj. Soft Start/Tracking

 

Recommended alternative parts

  • TPS62135  -  Need less output current (4A) or more design flexibility? Try the TPS62135
  • TPS62130  -  Looking for less output current? Try the TPS62130
  • TPS62184  -  Looking for pin-compatible device with higher input voltage range (up to 17V)? Try the TPS62184

Description

The TPS6218x is a synchronous dual-phase step-down DC-DC converter for low profile power rails. It operates with two identical, current balanced phases that are peak current controlled enabling use in height limited applications.

With a wide operating input voltage range of 4 V to 15 V, the device is ideally suited for systems powered from multi-cell Li-Ion batteries or 12-V rails. The output current of 6 A is continuously provided by two phases of 3 A each, allowing the use of low profile external components. The phases operate out of phase, reducing switching noise significantly.

The TPS6218x automatically enters Power Save Mode to maintain high efficiency down to very light loads. It also incorporates an Automatic Efficiency Enhancement (AEE™) for the entire duty cycle range.

The device features a Power Good signal, as well as an adjustable soft start. The quiescent current is typically 28 µA, it is able to run in 100% mode, and it has no duty cycle limitation even at lowest output voltage.

The TPS6218x, available in adjustable and fixed output voltage options, is packaged in a small 24-bump, 0.5 mm pitch DSBGA package.

Features

  • Dual Phase Balanced Peak Current Mode
  • Input Voltage Range: 4 V to 15 V
  • Output Voltage Range: 0.9 V to 6 V
  • Output Current up to 6 A
  • Typical Quiescent Current of 28 µA
  • Output Voltage Accuracy of ±1% (PWM Mode)
  • Automatic Efficiency Enhancement (AEE™)
  • Phase Shifted Operation
  • Automatic Power Save Mode
  • Adjustable Soft Start
  • Power Good Output
  • Undervoltage Lockout
  • HICCUP Over Current Protection
  • Pin-to-Pin Compatible with TPS62184
  • Over Temperature Protection
  • NanoFree™ 2.10 mm x 3.10 mm DSBGA Package
  • Create a Custom Design Using the TPS62180 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62180

  Min   Max Range
Vin  V 4.0 to 15.0V
Vout  V 0.9 to 6V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62180 Order now 4     15     0.9     6     6     1     1000     2000     0.03     Enable
Light Load Efficiency
Phase Interleaving
Power Good
Synchronous Rectification    
Current Mode     100     -40 to 125     Catalog     DSBGA | 24     Converter     See datasheet (DSBGA)    
TPS62095 Order now 2.5     5.5     0.8     5.5     4     1     1400     1400     0.02     Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Fixed    
Constant on-time (COT)
DCS-Control    
100     -40 to 85     Catalog     VQFN | 16     Converter     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
TPS62150 Order now 3     17     0.9     6.3     1     1     1250     2500     0.017     Enable
Light Load Efficiency
Output Discharge
Power Good
Synchronous Rectification
Tracking
Voltage Margining    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Catalog     VQFN | 16     Converter     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
TPS62182 Order now 4     15     3.3     3.3     6     1     1000     2000     0.03     Enable
Light Load Efficiency
Multiple Outputs
Phase Interleaving
Power Good
Synchronous Rectification    
Current Mode     100     -40 to 125     Catalog     DSBGA | 24     Converter     See datasheet (DSBGA)