TPS62200
- High-Efficiency Synchronous Step-Down
Converter With up to 95% Efficiency - 2.5-V to 6-V Input Voltage Range
- Adjustable Output Voltage Range From 0.7 V to VI
- Fixed Output Voltage Options Available
- Up to 300-mA Output Current
- 1-MHz Fixed-Frequency PWM Operation
- Highest Efficiency Over Wide Load Current Range
Due to Power Save Mode - 15-µA Typical Quiescent Current
- Soft Start
- 100% Duty Cycle Low-Dropout Operation
- Dynamic Output-Voltage Positioning
- Available in a 5-Pin SOT23 Package
The TPS6220x devices are a family of high-efficiency synchronous step-down converters ideally suited for portable systems powered by 1-cell Li-Ion or 3-cell NiMH/NiCd batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail.
With an output voltage range of 6 V down to 0.7 V and up to 300 mA output current, the devices are ideal to power low voltage DSPs and processors used in PDAs, pocket PCs, and smart phones. Under nominal load current, the devices operate with a fixed switching frequency of typically 1 MHz. At light load currents, the part enters the power save mode operation; the switching frequency is reduced and the quiescent current is typically only 15 µA; therefore, it achieves the highest efficiency over the entire load current range. The TPS6220x needs only three small external components. Together with the SOT23 package, a minimum system solution size is achieved. An advanced fast response voltage mode control scheme achieves superior line and load regulation with small ceramic input and output capacitors.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62200EVM-211 — TPS62200 6V Input, 1.8V Output, 0.3A Evaluation Module
The TPS62200EVM-211 is an evaluation tool for the TPS62200 97% efficient, 300-mA inductive step-down converter in SOT-23 which can supply voltages down to 0.7V from a 2.5-V to 6-V input. The TPS62200EVM-211 uses a TPS62200 adjustable output step-down converter and the appropriate feedback (...)
TPS62203EVM-211 — TPS62203 6V Input, 3.3V Output, 0.3A Evaluation Module
The TPS62203EVM-211 is an evaluation tool for the TPS62203 97% efficient, 300-mA inductive step-down converter in SOT-23 which can supply a fixed output voltage of 3.3V from a 2.5-V to 6-V input. The TPS62203EVM-211 uses a TPS62203 fixed output voltage step-down converter to provide a 3.3-V output (...)
TPS62200 TINA-TI Transient Reference Design
TPS62200 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
SOT-23 (DBV) | 5 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.