TPS62231-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 2V to 6V, 500mA Buck Converter with 1.8V Fixed Output Voltage in 1x1.5mm SON Package

 

Models (3)

Title Category Type Date
TPS62231 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 30 Sep 2010
TPS62231 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 30 Sep 2010
TPS62231 PSpice Transient Model PSpice Model ZIP 08 Jul 2010

Reference designs

Automotive Camera Module Reference Design with 1MPixel Imager, Bayer Video Output & Power over Coax

The TIDA-01004 reference design is a remote automotive camera module that connects over a high speed serial video interface to a display or machine vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed MegaPixel video data, bidirectional control signals and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.