TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package | TI.com

TPS62260
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package

 

Recommended alternative parts

  • TPS62400  -  Looking for a dual output device? Try the TPS62400
  • TPS62240  -  Looking for less output current? Try the TPS62240
  • TPS62290  -  Looking for more output current? Try the TPS62290
  • TPS62230  -  Looking for a smaller package? Try the TPS62230
  • TPS62160  -  Looking for higher input voltage? Try the TPS62160

Description

The TPS6226x device is a highly efficient synchronous step-down DC/DC converter. The TPS6226x provides up to 600-mA output current from a single Li-Ion cell, and is ideal for battery-powered applications such as mobile phones and other portable equipment.

With an wide input voltage range of 2 V to 6 V, the device also supports two- and three-cell alkaline batteries, 3.3-V and 5-V input voltage rails.

The TPS6226x operates at 2.25-MHz fixed-switching frequency, and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range.

The power save mode is optimized for low-output voltage ripple. For low noise applications, the device can be forced into fixed frequency pulse-width modulation (PWM) mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6226x allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6226x operates over a free air temperature range of –40°C to 85°C. It is available in a 5-pin SOT and a 6-pin 2-mm × 2-mm WSON package.

Features

  • High Efficiency Step-Down Converter
  • Output Current up to 600 mA
  • VIN Range from 2 V to 6 V for Li-ion Batteries with
    Extended Voltage Range
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning at Light Loads
  • Available in a SOT (5) and 2-mm × 2-mm × 0.8-
    mm WSON (6) Package
  • Allows <1-mm Solution Height
  • APPLICATIONS
    • Mobile Phones, Smart Phones
    • Low Power DSP Supply
    • Portable Media Players
    • Point-of-Load (POL) Applications

All other trademarks are the property of their respective owners

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62260

  Min   Max Range
Vin  V 2.0 to 6.0V
Vout  V 0.6 to 6V
Iout  A ≤ 0.6A
Ambient Temp  °C -40 to 85°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62260 Order now 2     6     0.6     6     0.6     1     2000     2500     0.015     Enable
Forced PWM
Light Load Efficiency
Synchronous Rectification    
Voltage Mode     100     -40 to 85     Catalog     SOT-23-THIN | 5
WSON | 6    
Converter     5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
6WSON: 4 mm2: 2 x 2 (WSON | 6)