TPS62261

ACTIVE

2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS628510 ACTIVE 2.7-V to 6-V, 0.5-A, fixed-frequency, step-down converter in SOT583 package Smaller solution size in SOT583 package

Product details

Iout (max) (A) 0.6 Vin (min) (V) 2 Vin (max) (V) 6 Type Converter Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 0.6 Vin (min) (V) 2 Vin (max) (V) 6 Type Converter Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DRV) 6 4 mm² 2 x 2
  • High Efficiency Step-Down Converter
  • Output Current up to 600 mA
  • VIN Range from 2 V to 6 V for Li-ion Batteries with
    Extended Voltage Range
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning at Light Loads
  • Available in a SOT (5) and 2-mm × 2-mm × 0.8-
    mm WSON (6) Package
  • Allows <1-mm Solution Height
  • APPLICATIONS
    • Mobile Phones, Smart Phones
    • Low Power DSP Supply
    • Portable Media Players
    • Point-of-Load (POL) Applications

All other trademarks are the property of their respective owners

  • High Efficiency Step-Down Converter
  • Output Current up to 600 mA
  • VIN Range from 2 V to 6 V for Li-ion Batteries with
    Extended Voltage Range
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning at Light Loads
  • Available in a SOT (5) and 2-mm × 2-mm × 0.8-
    mm WSON (6) Package
  • Allows <1-mm Solution Height
  • APPLICATIONS
    • Mobile Phones, Smart Phones
    • Low Power DSP Supply
    • Portable Media Players
    • Point-of-Load (POL) Applications

All other trademarks are the property of their respective owners

The TPS6226x device is a highly efficient synchronous step-down DC/DC converter. The TPS6226x provides up to 600-mA output current from a single Li-Ion cell, and is ideal for battery-powered applications such as mobile phones and other portable equipment.

With an wide input voltage range of 2 V to 6 V, the device also supports two- and three-cell alkaline batteries, 3.3-V and 5-V input voltage rails.

The TPS6226x operates at 2.25-MHz fixed-switching frequency, and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range.

The power save mode is optimized for low-output voltage ripple. For low noise applications, the device can be forced into fixed frequency pulse-width modulation (PWM) mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6226x allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6226x operates over a free air temperature range of –40°C to 85°C. It is available in a 5-pin SOT and a 6-pin 2-mm × 2-mm WSON package.

The TPS6226x device is a highly efficient synchronous step-down DC/DC converter. The TPS6226x provides up to 600-mA output current from a single Li-Ion cell, and is ideal for battery-powered applications such as mobile phones and other portable equipment.

With an wide input voltage range of 2 V to 6 V, the device also supports two- and three-cell alkaline batteries, 3.3-V and 5-V input voltage rails.

The TPS6226x operates at 2.25-MHz fixed-switching frequency, and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range.

The power save mode is optimized for low-output voltage ripple. For low noise applications, the device can be forced into fixed frequency pulse-width modulation (PWM) mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6226x allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6226x operates over a free air temperature range of –40°C to 85°C. It is available in a 5-pin SOT and a 6-pin 2-mm × 2-mm WSON package.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62260EVM-229 — TPS62260 6V Input, 1.2V Output, 0.6A Evaluation Module

The TPS62260EVM-229 facilitates evaluation of the TPS62260 2.25 MHz, 600 mA step-down converter in 2x2SON/TSOT-23 package.

User guide: PDF
Not available on TI.com
Simulation model

TPS62261 TINA-TI Reference Design

SLVM115.TSC (119 KB) - TINA-TI Reference Design
Simulation model

TPS62261 TINA-TI Transient Reference Design

SLVM251.TSC (119 KB) - TINA-TI Reference Design
Simulation model

TPS62261 TINA-TI Transient Spice Model

SLVM114.ZIP (26 KB) - TINA-TI Spice Model
Simulation model

TPS62261 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM049A.ZIP (36 KB) - PSpice Model
Gerber file

TPS62260EVM-229 Gerber Files

SLVC124.ZIP (106 KB)
Gerber file

HPA229 Gerber Files

SLVC134.ZIP (106 KB)
Package Pins Download
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos