TPS62360

ACTIVE

Processor Core Supply with I2C Compatible Interface and Remote Sense. 0.77 to 1.4 Vout

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62864 ACTIVE 4-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package Smaller solution size and lower quiescent current

Product details

Iout (max) (A) 3 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Type Converter Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 2500 Features Adaptive/Dynamic Voltage Scaling, Differential Remote Sense, Enable, I2C, I2C Config, I2C bus interface, I2C control, I2C interface, I2C support, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Remote Sense, Remote Sensing, Synchronous Rectification, UVLO, UVLO fixed, Undervoltage, Undervoltage Lock Out (UVLO), Voltage scaling Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 0.77 Vout (max) (V) 1.4 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 3 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Type Converter Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 2500 Features Adaptive/Dynamic Voltage Scaling, Differential Remote Sense, Enable, I2C, I2C Config, I2C bus interface, I2C control, I2C interface, I2C support, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Remote Sense, Remote Sensing, Synchronous Rectification, UVLO, UVLO fixed, Undervoltage, Undervoltage Lock Out (UVLO), Voltage scaling Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 0.77 Vout (max) (V) 1.4 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZH) 16 5.0625 mm² 2.25 x 2.25
  • 3A Peak Output Current
  • Highest Efficiency:
    • Low RDS,on Switch and Active Rectifier
    • Power Save Mode for Light Loads
  • I2C High Speed Compatible Interface
  • Programmable Output Voltage for Digital Voltage Scaling
    • TPS62360/62: 0.77V to 1.4V, 10mV Steps
    • TPS62361B/63: 0.5V to 1.77V, 10mV Steps
  • Excellent DC/AC Output Voltage Regulation
    • Differential Load Sensing
    • Precise DC Output Voltage Accuracy
    • DCS-Control Architecture for Fast and Precise Transient Regulation
  • Multiple Robust Operation/Protection Features:
    • Soft Start
    • Programmable Slew Rate at Voltage Transition
    • Over Temperature Protection
    • Input Under Voltage Detection and Lockout
  • Available in 16-Bump, 2mm × 2mm NanoFree Package
  • Low External Device Count: < 25mm2 Solution Size
  • 3A Peak Output Current
  • Highest Efficiency:
    • Low RDS,on Switch and Active Rectifier
    • Power Save Mode for Light Loads
  • I2C High Speed Compatible Interface
  • Programmable Output Voltage for Digital Voltage Scaling
    • TPS62360/62: 0.77V to 1.4V, 10mV Steps
    • TPS62361B/63: 0.5V to 1.77V, 10mV Steps
  • Excellent DC/AC Output Voltage Regulation
    • Differential Load Sensing
    • Precise DC Output Voltage Accuracy
    • DCS-Control Architecture for Fast and Precise Transient Regulation
  • Multiple Robust Operation/Protection Features:
    • Soft Start
    • Programmable Slew Rate at Voltage Transition
    • Over Temperature Protection
    • Input Under Voltage Detection and Lockout
  • Available in 16-Bump, 2mm × 2mm NanoFree Package
  • Low External Device Count: < 25mm2 Solution Size

The TPS6236x are a family of high-frequency synchronous step down dc-dc converter optimized for battery-powered portable applications for a small solution size. With an input voltage range of 2.5V to 5.5V, common battery technologies are supported. The device provides up to 3A peak load current, operating at 2.5MHz typical switching frequency.

The devices convert to an output voltage range of 0.77V to 1.4V (TPS62360/62) and 0.5V to 1.77V (TPS62361B/63), programmable via I2C interface in 10mV steps. Dedicated inputs allow fast voltage transition to address processor performance operating points.

The TPS6236x supports low-voltage DSPs and processor cores in smart-phones and handheld computers including latest submicron processes. Dedicated hardware input pins allow simple transitions to performance operating points and retention modes of processors.

The devices focus on a high output voltage accuracy. The differential sensing and the DCS-Control architecture achieve precise static and dynamic, transient output voltage regulation.

The TPS6236x devices offer high efficiency step down conversion. The area of highest efficiency is extended towards low output currents to increase the efficiency while the processor is operating in retention mode, as well as towards highest output currents increasing the battery on-time.

The robust architecture and multiple safety features allow perfect system integration.

The 2mm x 2mm package and the low number of required external components lead to a tiny solution size of less than 25mm2.

The TPS6236x are a family of high-frequency synchronous step down dc-dc converter optimized for battery-powered portable applications for a small solution size. With an input voltage range of 2.5V to 5.5V, common battery technologies are supported. The device provides up to 3A peak load current, operating at 2.5MHz typical switching frequency.

The devices convert to an output voltage range of 0.77V to 1.4V (TPS62360/62) and 0.5V to 1.77V (TPS62361B/63), programmable via I2C interface in 10mV steps. Dedicated inputs allow fast voltage transition to address processor performance operating points.

The TPS6236x supports low-voltage DSPs and processor cores in smart-phones and handheld computers including latest submicron processes. Dedicated hardware input pins allow simple transitions to performance operating points and retention modes of processors.

The devices focus on a high output voltage accuracy. The differential sensing and the DCS-Control architecture achieve precise static and dynamic, transient output voltage regulation.

The TPS6236x devices offer high efficiency step down conversion. The area of highest efficiency is extended towards low output currents to increase the efficiency while the processor is operating in retention mode, as well as towards highest output currents increasing the battery on-time.

The robust architecture and multiple safety features allow perfect system integration.

The 2mm x 2mm package and the low number of required external components lead to a tiny solution size of less than 25mm2.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet 3A Processor Supply with I2C Compatible Interface and Remote Sense datasheet (Rev. C) 29 Nov 2012
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal Accurately measuring efficiency of ultralow-IQ devices 22 Jan 2014
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
Application note How to Measure the Control Loop of DCS-Control Devices (Rev. A) 09 Aug 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
User guide TPS6236xEVM-655 User's Guide (Rev. A) 25 Jul 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62360EVM-655 — Evaluation Module for TPS62360 Processor Core Supply with I2C Compatible Interface and Remote Sense

This EVM demonstrates the Texas Instruments [TPS62360, TPS62361B, TPS62362, or TPS62365] Processor Supply with I2C Interface and Remote Sense. The TPS6236x are a family of high-frequency synchronous step down dc-dc converter optimized for battery-powered portable applications for a small solution (...)

User guide: PDF
Not available on TI.com
Package Pins Download
DSBGA (YZH) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos