TPS62362

ACTIVE

Processor Core Supply with I2C Compatible Interface and Remote Sense. 0.77 to 1.4 Vout

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62864 ACTIVE 4-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package Smaller solution size and lower quiescent current

Product details

Iout (max) (A) 3 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 2500 Features Adaptive/Dynamic Voltage Scaling, Enable, Light load efficiency, Output discharge, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 0.77 Vout (max) (V) 1.4 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000056
Iout (max) (A) 3 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 2500 Features Adaptive/Dynamic Voltage Scaling, Enable, Light load efficiency, Output discharge, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 0.77 Vout (max) (V) 1.4 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000056
DSBGA (YZH) 16 5.0625 mm² 2.25 x 2.25
  • 3A Peak Output Current
  • Highest Efficiency:
    • Low RDS,on Switch and Active Rectifier
    • Power Save Mode for Light Loads
  • I2C High Speed Compatible Interface
  • Programmable Output Voltage for Digital Voltage Scaling
    • TPS62360/62: 0.77V to 1.4V, 10mV Steps
    • TPS62361B/63: 0.5V to 1.77V, 10mV Steps
  • Excellent DC/AC Output Voltage Regulation
    • Differential Load Sensing
    • Precise DC Output Voltage Accuracy
    • DCS-Control Architecture for Fast and Precise Transient Regulation
  • Multiple Robust Operation/Protection Features:
    • Soft Start
    • Programmable Slew Rate at Voltage Transition
    • Over Temperature Protection
    • Input Under Voltage Detection and Lockout
  • Available in 16-Bump, 2mm × 2mm NanoFree Package
  • Low External Device Count: < 25mm2 Solution Size
  • 3A Peak Output Current
  • Highest Efficiency:
    • Low RDS,on Switch and Active Rectifier
    • Power Save Mode for Light Loads
  • I2C High Speed Compatible Interface
  • Programmable Output Voltage for Digital Voltage Scaling
    • TPS62360/62: 0.77V to 1.4V, 10mV Steps
    • TPS62361B/63: 0.5V to 1.77V, 10mV Steps
  • Excellent DC/AC Output Voltage Regulation
    • Differential Load Sensing
    • Precise DC Output Voltage Accuracy
    • DCS-Control Architecture for Fast and Precise Transient Regulation
  • Multiple Robust Operation/Protection Features:
    • Soft Start
    • Programmable Slew Rate at Voltage Transition
    • Over Temperature Protection
    • Input Under Voltage Detection and Lockout
  • Available in 16-Bump, 2mm × 2mm NanoFree Package
  • Low External Device Count: < 25mm2 Solution Size

The TPS6236x are a family of high-frequency synchronous step down dc-dc converter optimized for battery-powered portable applications for a small solution size. With an input voltage range of 2.5V to 5.5V, common battery technologies are supported. The device provides up to 3A peak load current, operating at 2.5MHz typical switching frequency.

The devices convert to an output voltage range of 0.77V to 1.4V (TPS62360/62) and 0.5V to 1.77V (TPS62361B/63), programmable via I2C interface in 10mV steps. Dedicated inputs allow fast voltage transition to address processor performance operating points.

The TPS6236x supports low-voltage DSPs and processor cores in smart-phones and handheld computers including latest submicron processes. Dedicated hardware input pins allow simple transitions to performance operating points and retention modes of processors.

The devices focus on a high output voltage accuracy. The differential sensing and the DCS-Control architecture achieve precise static and dynamic, transient output voltage regulation.

The TPS6236x devices offer high efficiency step down conversion. The area of highest efficiency is extended towards low output currents to increase the efficiency while the processor is operating in retention mode, as well as towards highest output currents increasing the battery on-time.

The robust architecture and multiple safety features allow perfect system integration.

The 2mm x 2mm package and the low number of required external components lead to a tiny solution size of less than 25mm2.

The TPS6236x are a family of high-frequency synchronous step down dc-dc converter optimized for battery-powered portable applications for a small solution size. With an input voltage range of 2.5V to 5.5V, common battery technologies are supported. The device provides up to 3A peak load current, operating at 2.5MHz typical switching frequency.

The devices convert to an output voltage range of 0.77V to 1.4V (TPS62360/62) and 0.5V to 1.77V (TPS62361B/63), programmable via I2C interface in 10mV steps. Dedicated inputs allow fast voltage transition to address processor performance operating points.

The TPS6236x supports low-voltage DSPs and processor cores in smart-phones and handheld computers including latest submicron processes. Dedicated hardware input pins allow simple transitions to performance operating points and retention modes of processors.

The devices focus on a high output voltage accuracy. The differential sensing and the DCS-Control architecture achieve precise static and dynamic, transient output voltage regulation.

The TPS6236x devices offer high efficiency step down conversion. The area of highest efficiency is extended towards low output currents to increase the efficiency while the processor is operating in retention mode, as well as towards highest output currents increasing the battery on-time.

The robust architecture and multiple safety features allow perfect system integration.

The 2mm x 2mm package and the low number of required external components lead to a tiny solution size of less than 25mm2.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62362EVM-655 — Evaluation Module for TPS62362 Processor Core Supply with I2C Compatible Interface and Remote Sense

This EVM demonstrates the Texas Instruments [TPS62360, TPS62361B, TPS62362, or TPS62365] Processor Supply with I2C Interface and Remote Sense. The TPS6236x are a family of high-frequency synchronous step down dc-dc converter optimized for battery-powered portable applications for a small solution (...)

User guide: PDF
Not available on TI.com
Reference designs

TIDEP0025 — Single Chip Drive for Industrial Communications and Motor Control

This reference design implements hardware interface based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The platform also allows you to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables designs with a low (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0022 — ARM MPU with Integrated BiSS C Master Interface Reference Design

Implementation of BiSS C Master protocol on Industrial Communication Sub-System (PRU-ICSS). The design provides full documentation and source code for Programmable Realtime Unit (PRU).
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0035 — ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design

This reference design implements HIPERFACE DSL master protocol on Industrial Communication Sub-System (PRU-ICSS). The two-wire interface allows integration of position feedback wires into motor cable.  It consists of AM437x PRU-ICSS firmware and TIDA-00177 transceiver reference design.
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0050 — EnDat 2.2 System Reference Design

This reference design implements EnDat 2.2 Master protocol stack and hardware interface based on HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The design is composed of EnDat 2.2 Master protocol stack, half-duplex communications using RS-485 transceivers and the line termination (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
DSBGA (YZH) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos