TPS62401
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN

 

Models (1)

Title Category Type Date
TPS62401 PSpice Transient Model PSpice Model ZIP 11 Nov 2015

Design kits & evaluation modules (3)

Name Part# Type
TPS62400 Evaluation Module TPS62400EVM-167 Evaluation Modules & Boards
TPS62401 Evaluation Module TPS62401EVM-167 Evaluation Modules & Boards
TPS62420 Evaluation Module TPS62420EVM-167 Evaluation Modules & Boards

Software (2)

TPS624xxEVM-167 Setup Software  (ZIP 644 KB )    10 Oct 2013  
TPS624xxVM Gerber Files  (ZIP 101 KB )    08 Oct 2007  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS62401 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH® Designer TPS62401

  Min   Max Range
Vin1  V 2.50 to 6.00V
Vout1  V 1.1 to 1.1V
Iout1  A ≤ 0.40A
 
Vin2  V 2.50 to 6.00V
Vout2  V 1.8 to 1.8V
Iout2  A ≤ 0.60A
 
Ambient Temp  °C -40.00 to 125.00°C