TPS62407-Q1 Automotive 2.25-MHz Fixed VOUT Dual 400mA/600mA Step-Down Converter for ADAS Camera applications | TI.com

TPS62407-Q1 (ACTIVE)

Automotive 2.25-MHz Fixed VOUT Dual 400mA/600mA Step-Down Converter for ADAS Camera applications

 

Description

The TPS624xx-Q1 family of devices are synchronous dual step-down DC-DC converters for Automotive applications such as Advanced Driver Assistance Systems (ADAS). They provide two independent output voltage rails powered by a standard 3.3-V or 5-V voltage rail, with fixed output voltages optimized for powering the CMOS imager or serializer-deserializer in ADAS camera modules.

The EasyScale™ serial interface allows output-voltages modification during operation. The fixed-output-voltage versions TPS624xx-Q1 support one-pin-controlled simple dynamic voltage scaling for low-power processors.

The TPS624xx-Q1 family of devices operates at 2.25-MHz fixed switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load-current range. For low-noise applications, one can force the devices into fixed-frequency PWM mode by pulling the MODE/DATA pin high. The shutdown mode reduces the current consumption to 1.2-µA, typical. The devices allow the use of small inductors and capacitors to achieve a small solution size.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Operating Junction Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • High Efficiency—Up to 95%
  • VIN Range From 2.5 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Output Current TPS62406-Q1 1000mA/400mA
  • Output Current TPS62407-Q1 400mA/600mA
  • Output Current TPS62422-Q1 1000mA/600mA
  • Output Current TPS62423-Q1 800mA/800mA
  • Output Current TPS62424-Q1 800mA/800mA
  • Fixed output voltages
  • EasyScale™ Optional One-Pin Serial Interface
  • Power-Save Mode at Light Load Currents
  • 180° Out-of-Phase Operation
  • Output-Voltage Accuracy in PWM Mode ±1%
  • Typical 32-µA Quiescent Current for Both Converters
  • 100% Duty Cycle for Lowest Dropout

All trademarks are the property of their respective owners.

WEBENCH® Designer TPS62407-Q1

  Min   Max Range
Vin1  V 2.50 to 6.00V
Vout1  V 1.225 to 1.225V
Iout1  A ≤ 0.40A
 
Vin2  V 2.50 to 6.00V
Vout2  V 1.85 to 1.85V
Iout2  A ≤ 0.60A
 
Ambient Temp  °C -40.00 to 125.00°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62407-Q1 Order now 2.5     6     1.225     1.225     0.4     2     2000     2500     0.032     Adaptive/Dynamic Voltage Scaling
Enable
Forced PWM
Light Load Efficiency
Multiple Outputs
Over Current Protection
Synchronous Rectification
UVLO Fixed    
Voltage Mode     100     -40 to 125     Automotive     VSON | 10     Converter     10VSON: 9 mm2: 3 x 3 (VSON | 10)    
TPS62400-Q1 Order now 2.5     6     0.6     6     0.4     2     2000     2500     0.032     Enable
Forced PWM
Light Load Efficiency
Synchronous Rectification
Adaptive/Dynamic Voltage Scaling    
Voltage Mode     100     -40 to 125     Automotive     VSON | 10     Converter     10VSON: 9 mm2: 3 x 3 (VSON | 10)    
TPS62410-Q1 Order now 2.5     6     0.6     6     0.8     2     2250     2250     0.032     Enable
Forced PWM
Light Load Efficiency
Synchronous Rectification
Adaptive/Dynamic Voltage Scaling    
Voltage Mode     100     -40 to 125     Automotive     VSON | 10     Converter     10VSON: 9 mm2: 3 x 3 (VSON | 10)    
TPS62420-Q1 Order now 2.5     6     0.6     6     0.6     2     2250     2250     0.032     Enable
Forced PWM
Light Load Efficiency
Synchronous Rectification
Adaptive/Dynamic Voltage Scaling    
Voltage Mode     100     -40 to 125     Automotive     VSON | 10     Converter     10VSON: 9 mm2: 3 x 3 (VSON | 10)    
TPS62423-Q1 Order now 2.5     6     1.2     1.5     0.8     2     2000     2500     0.032     Adaptive/Dynamic Voltage Scaling
Enable
Forced PWM
Light Load Efficiency
Multiple Outputs
Over Current Protection
Synchronous Rectification
UVLO Fixed