TPS62480 6A, 5.5Vin, Synchronous Step-Down Converter with PG Output, Adjust. Soft-start and Optional FCCM | TI.com

TPS62480 (ACTIVE) 6A, 5.5Vin, Synchronous Step-Down Converter with PG Output, Adjust. Soft-start and Optional FCCM

 

Recommended alternative parts

  • TPSM82480  -  Module alternative with integrated inductor
  • TPS62180  -  Looking for a device with higher input voltage? Try the TPS62180.

Description

The TPS62480 is a synchronous 2-phase step-down DC-DC converter for low profile point-of-load power supplies. The input voltage range of 2.4 to 5.5 V enables operation from typical 3.3-V or 5-V interface supplies as well as from backup circuits dropping down as low as 2.4 V. The output current is up to 6 A continuously provided by two phases of 3 A each, allowing the use of low-profile external components. Both the rails are running out of phase, reducing pulse current noise significantly.

The TPS62480 provides an automatically entered power save mode to maintain high efficiency down to very light loads. This incorporates an automatic phase adding and shedding feature using both or only one phase according to the actual load.

The device features a Power Good signal and an adjustable soft start. Also, the device features a Thermal Good signal to detect excessive internal temperature. The output voltage can be changed to a preselected value by VSEL pin. TPS62480 is able to operate in 100% duty cycle mode.

The TPS62480 is packaged in a small 3 × 2.5 mm HotRod package (RNC).

Features

  • Dual Phase Current Mode Topology
  • Input Voltage Range 2.4 to 5.5 V
  • Output Voltage Range 0.6 to 5.5 V
  • Output Current of 6 A
  • Typical Quiescent Current of 23 µA
  • Feedback Voltage Accuracy of ±1% (PWM Mode)
  • Output Voltage Select
  • Phase Shifted Operation
  • Automatic Power Save Modes
  • Forced PWM Mode
  • Adjustable Soft Start
  • Power Good / Thermal Good Outputs
  • Undervoltage Lockout
  • Overcurrent and Short-Circuit Protection
  • Overtemperature Protection
  • 3 × 2.5 mm HotRod™ Package

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62480

  Min   Max Range
Vin  V 2.4 to 5.5V
Vout  V 0.6 to 5.5V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62480 Order now 2.4     5.5     0.6     5.5     6     1     2000     2500     0.023     Enable
Forced PWM
Light Load Efficiency
Output Discharge
Over Current Protection
Phase Interleaving
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Fixed
Voltage Margining
Adaptive/Dynamic Voltage Scaling    
Current Mode     100     -40 to 125     Catalog     VQFN-HR | 16     Converter     16VQFN-HR: 8 mm2: 3 x 2.5 (VQFN-HR | 16)