TPS62601

ACTIVE

500-mA, 6-MHz Synchronous Step-Down Converter in Chip Scale Packaging

Product details

Iout (max) (A) 0.5 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 5400 Switching frequency (max) (kHz) 6600 Features Enable, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 0.5 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 5400 Switching frequency (max) (kHz) 6600 Features Enable, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFF) 6 1.4000000000000001 mm² 1 x 1.4000000000000001
  • 89% Efficiency at 6MHz Operation
  • Output Current Up to 500mA
  • Wide VIN Range From 2.3V to 5.5V
  • 6MHz Regulated Frequency Operation
  • Best in Class Load and Line Transient
  • ±1.5% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • 30µA Quiescent Current
  • 35ns Minimum On-Time
  • Internal Soft Start, <200-µs Start-Up Time
  • Current Overload and Thermal Shutdown Protection
  • Three Surface-Mount External Components Required (One MLCC Inductor, Two Ceramic Capacitors)
  • Complete Sub 1-mm Component Profile Solution
  • Total Solution Size <13 mm2
  • Available in a 6-Pin NanoFree (CSP) Packaging
  • APPLICATIONS
    • Cell Phones, Smart-Phones
    • PDAs, Pocket PCs
    • WLAN and Bluetooth Applications
    • DVB-H Tuner Applications
    • Portable Hard Disk Drives
    • DC/DC Micro Modules

NanoFree Is a trademark of Texas Instruments
Bluetooth is a trademark of Bluetooth SIG, Inc.

  • 89% Efficiency at 6MHz Operation
  • Output Current Up to 500mA
  • Wide VIN Range From 2.3V to 5.5V
  • 6MHz Regulated Frequency Operation
  • Best in Class Load and Line Transient
  • ±1.5% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • 30µA Quiescent Current
  • 35ns Minimum On-Time
  • Internal Soft Start, <200-µs Start-Up Time
  • Current Overload and Thermal Shutdown Protection
  • Three Surface-Mount External Components Required (One MLCC Inductor, Two Ceramic Capacitors)
  • Complete Sub 1-mm Component Profile Solution
  • Total Solution Size <13 mm2
  • Available in a 6-Pin NanoFree (CSP) Packaging
  • APPLICATIONS
    • Cell Phones, Smart-Phones
    • PDAs, Pocket PCs
    • WLAN and Bluetooth Applications
    • DVB-H Tuner Applications
    • Portable Hard Disk Drives
    • DC/DC Micro Modules

NanoFree Is a trademark of Texas Instruments
Bluetooth is a trademark of Bluetooth SIG, Inc.

The TPS6260x device is a high-frequency synchronous step-down dc/dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS6260x supports up to 500mA load current, and allows the use of low-cost chip inductor and capacitors.

With a wide input voltage range of 2.3V to 5.5V, the device supports applications powered by Li-Ion batteries with extended voltage range. Different fixed voltage output versions are available from 1V to 2.5V.

The TPS6260x operates at a regulated 6-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 30µA (typ) during light load and standby operation. For noise-sensitive applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1µA.

The TPS6260x is available in an 6-pin chip-scale package (CSP).

The TPS6260x device is a high-frequency synchronous step-down dc/dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS6260x supports up to 500mA load current, and allows the use of low-cost chip inductor and capacitors.

With a wide input voltage range of 2.3V to 5.5V, the device supports applications powered by Li-Ion batteries with extended voltage range. Different fixed voltage output versions are available from 1V to 2.5V.

The TPS6260x operates at a regulated 6-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 30µA (typ) during light load and standby operation. For noise-sensitive applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1µA.

The TPS6260x is available in an 6-pin chip-scale package (CSP).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet 500mA, 6MHz Synchronous Step-Down Converter in Chip Scale Packaging datasheet 02 Jun 2008
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
EVM User's guide TPS62601EVM-327 07 Aug 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YFF) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos