TPS62672 500-mA, 6-MHz High-Efficiency Step-Down Converter, Vout=1.5V | TI.com

TPS62672 (ACTIVE) 500-mA, 6-MHz High-Efficiency Step-Down Converter, Vout=1.5V

 

Description

The TPS6267x devices are high-frequency synchronous step-down dc-dc converters optimized for small battery-powered applications. Intended for low-power applications, the TPS6267x supports up to 650-mA load current and allows the use of low cost chip inductor and capacitors.

With a wide input voltage range of 2.3V to 4.8V, the device supports applications powered by Li-Ion batteries with extended voltage range. Different fixed voltage output versions are available from 1.05V to 2.1V. The TPS6267x operates at a regulated 6-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 17µA (typ) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency.

Features

  • 92% Efficiency at 6MHz Operation
  • 17µA Quiescent Current
  • Wide VIN Range From 2.3V to 4.8V
  • 6MHz Regulated Frequency Operation
  • Spread Spectrum, PWM Frequency Dithering
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Low Ripple Light-Load PFM Mode
  • ≥35dB VIN PSRR (1kHz to 10kHz)
  • Simple Logic Enable Inputs
  • Supports External Clock Presence Detect Enable Input
  • Three Surface-Mount External Components Required (One 0603 MLCC Inductor, Two 0402 Ceramic Capacitors)
  • Complete Sub 0.33-mm Component Profile Solution
  • Total Solution Size <10 mm2
  • Available in a 6-Pin NanoFree™ (CSP) Ultra-Thin Packaging, 0.4 mm Max. Height

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62672 Order now 2.3     4.8     1.5     1.5     0.5     1     5400     6600     0.017     Enable
Forced PWM
Light Load Efficiency
Spread Spectrum
Synchronous Rectification    
Voltage Mode     100     -40 to 85     Catalog     DSBGA | 6     Converter     See datasheet (DSBGA)    
TPS62807 Order now 1.8     5.5     1.2     1.55     0.6     1     1500     1500     0.0023     Enable
Forced PWM
Light Load Efficiency
Output Discharge
Over Current Protection
Synchronous Rectification
UVLO Fixed    
DCS-Control     100     -40 to 125     Catalog     DSBGA | 6       6DSBGA: 1 mm2: .7 x 1.05 (DSBGA | 6)    
TPS62808 Order now 1.8     5.5     1.8     3.3     0.6       1500     1500     0.0023     Enable
Forced PWM
Light Load Efficiency
Output Discharge
Over Current Protection
Synchronous Rectification
UVLO Fixed    
DCS-Control     100     -40 to 125     Catalog     DSBGA | 6       6DSBGA: 1 mm2: .7 x 1.05 (DSBGA | 6)