TPS62684

ACTIVE

1600-mA, High-Efficiency Step-Down Converter optimized for small solution size

Product details

Iout (max) (A) 1.6 Vin (min) (V) 3.25 Vin (max) (V) 5.5 Type Converter Switching frequency (min) (kHz) 3500 Switching frequency (max) (kHz) 5250 Features Enable, Light load efficiency, Output discharge, Spread Spectrum, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 2.85 Vout (max) (V) 2.85 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 1.6 Vin (min) (V) 3.25 Vin (max) (V) 5.5 Type Converter Switching frequency (min) (kHz) 3500 Switching frequency (max) (kHz) 5250 Features Enable, Light load efficiency, Output discharge, Spread Spectrum, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 2.85 Vout (max) (V) 2.85 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFF) 6 1.4000000000000001 mm² 1 x 1.4000000000000001
  • VIN Range From 3.25V to 5.5V
  • Total Solution Size <12 mm2
  • Three Surface-Mount External Components Required
    (One 0805 MLCC Inductor, Two small Ceramic Capacitors)
  • Complete Sub 1-mm Component Profile Solution
  • Spread Spectrum, PWM Frequency Dithering
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Up to 1600mA load current
  • 5.5MHz Regulated Frequency Operation
  • Available in a 6-Pin NanoFree (WCSP)
  • APPLICATIONS
    • Tablet PC
    • Cell Phones, Smart-Phones
    • Digital TV, WLAN, GPS and Bluetooth Applications
    • VIN Range From 3.25V to 5.5V
    • Total Solution Size <12 mm2
    • Three Surface-Mount External Components Required
      (One 0805 MLCC Inductor, Two small Ceramic Capacitors)
    • Complete Sub 1-mm Component Profile Solution
    • Spread Spectrum, PWM Frequency Dithering
    • Best in Class Load and Line Transient
    • ±2% Total DC Voltage Accuracy
    • Up to 1600mA load current
    • 5.5MHz Regulated Frequency Operation
    • Available in a 6-Pin NanoFree (WCSP)
  • APPLICATIONS
    • Tablet PC
    • Cell Phones, Smart-Phones
    • Digital TV, WLAN, GPS and Bluetooth Applications
  • The TPS62684 is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications in which high load currents in a very small solution size and height are required. The TPS62684 is optimized for high efficiency and low output voltage ripple, supports up to 1600-mA load current and allows the use of low cost chip inductor and capacitors. With a input voltage range of 3.25V to 5.5V, the device supports applications powered by Li-Ion batteries as well as 5V rails.

    The TPS62684 operates at a 5.5-MHz switching frequency with PWM spread spectrum capability. For noise-sensitive applications, this provides a lower noise regulated output, as well as low noise at the input. The device supports a 2.85V fixed output voltage, requiring no external feedback network.

    These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency.

    The TPS62684 is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications in which high load currents in a very small solution size and height are required. The TPS62684 is optimized for high efficiency and low output voltage ripple, supports up to 1600-mA load current and allows the use of low cost chip inductor and capacitors. With a input voltage range of 3.25V to 5.5V, the device supports applications powered by Li-Ion batteries as well as 5V rails.

    The TPS62684 operates at a 5.5-MHz switching frequency with PWM spread spectrum capability. For noise-sensitive applications, this provides a lower noise regulated output, as well as low noise at the input. The device supports a 2.85V fixed output voltage, requiring no external feedback network.

    These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency.

    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 8
    Type Title Date
    * Data sheet TPS62684 1600-mA, High-Efficiency Step-Down Converter Optimized for Smallest Solution Size datasheet PDF | HTML 31 Mar 2014
    Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
    Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
    Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
    Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
    EVM User's guide TPS62684EVM-647 User's Guide 08 Apr 2014
    Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
    Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Evaluation board

    TPS62684EVM-647 — 1.6-A Step Down (Buck) Converter Evaluation Module

    The TPS62684EVM-647 is designed to help the user easily evaluate and test the operation and functionality of the TPS62684. The EVM converts up to a 5.5-V input voltage to a 2.85-V regulated output voltage at up to 1.6A of output current. The TPS62684 supports a total solution size of 12 mm2.

    User guide: PDF
    Not available on TI.com
    Gerber file

    PWR647 gerbers

    SLVC568.ZIP (182 KB)
    Package Pins Download
    DSBGA (YFF) 6 View options

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos