TPS62740 (ACTIVE) 2.2V-5.5V input, ultra-low-power 300mA step-down buck DCDC converter with 360nA Iq

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS62740 PSpice Transient Model PSpice Model ZIP 06 Dec 2013

Design kits & evaluation modules (3)

Name Part# Type
CDCI6214 Ultra-Low Power Clock Generator Evaluation Module CDCI6214EVM Evaluation Modules & Boards
MSP430FR6043 ultrasonic sensing evaluation module EVM430-FR6043 Evaluation Modules & Boards
TPS62740EVM-186 Ultra Low Iq Step-Down Converter Low Power Wireless Application Evaluation Module TPS62740EVM-186 Evaluation Modules & Boards

Reference designs

Power Solution for Battery Operated Meters With 30-dBm wM-Bus at 169 MHz Reference Design

This power management solution delivering 900mA @3.6V from various battery types for smart flow metering applications (residential gas and water meters). TIDA-00676 includes an ETSI Cat. 1 receiver capable RF subsystem for wM-Bus @ 169 MHz with up to +30 dBm transmit power meets all technical (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62740

  Min   Max Range
Vin  V 2.2 to 5.5V
Vout  V 1.8 to 3.3V
Iout  A ≤ 0.3A
Ambient Temp  °C -40 to 85°C