TPS62743 2V-5.5V input, ultra-low-power 300mA to 400mA step-down buck DCDC converter with 360nA Iq in WCSP pa | TI.com

TPS62743 (ACTIVE) 2V-5.5V input, ultra-low-power 300mA to 400mA step-down buck DCDC converter with 360nA Iq in WCSP pa

 

Recommended alternative parts

  • TPS62801  -  1.8V-5.5V input, tiny, 1A ultra-low Iq step-down converter in 1.05 x 0.70mm chip scale package

Description

The TPS62743 is a high efficiency step down converter with ultra low quiescent current of typical 360 nA. The device is optimized to operate with a 2.2-µH inductor and 10µF output capacitor. The device uses DCS-Control™ and operates with a typical switching frequency of 1.2 MHz. In Power Save Mode the device extends the light load efficiency down to a load current range of 10-µA and below. TPS62743 provides an output current of 300 mA. Once started the device operates down to an input voltage range of 2.0 V. This allows to operate the device directly from a single Li-MnO2 coin cell.

The TPS62743 provides 8 programmable output voltages between 1.2V and 3.3V selectable by three selection pins. The TPS62743 is optimized to provide a low output voltage ripple and low noise using a small output capacitor. Once the input voltage comes close to the output voltage the device enters the No Ripple 100% mode to prevent an increase of output ripple voltage. In this operation mode the device stops switching and turns the high side MOSFET switch on.

Features

  • Input Voltage Range VIN from 2.15 V to 5.5 V
  • Input Voltage Range Down to 2.0 V Once Started
  • Output Current
    • TPS62743 300 mA
    • TPS627431 400mA
  • 360 nA Operational Quiescent Current
  • Up to 90% Efficiency at 10-µA Output Current
  • Power Save Mode Operation
  • Selectable Output Voltages
    • 8 voltage options between 1.2 V to 3.3 V
  • Output Voltage Discharge
  • Low Output Voltage Ripple
  • Automatic Transition to No Ripple 100% Mode
  • RF Friendly DCS-Control™
  • Total Solution Size <10mm2
  • Small 1.6 mm × 0.9 mm, 8 Ball WCSP Package

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62743

  Min   Max Range
Vin  V 2.15 to 5.5V
Vout  V 1.2 to 3.3V
Iout  A ≤ 0.3A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62743 Order now 2     5.5     1.2     3.3     0.3     1     1200     1200     0.0003     Enable
Light Load Efficiency
Output Discharge
Synchronous Rectification
Adaptive/Dynamic Voltage Scaling    
Constant on-time (COT)
DCS-Control    
100     -40 to 85     Catalog     DSBGA | 8     Converter     See datasheet (DSBGA)    
TPS62740 Order now 2.2     5.5     1.8     3.3     0.3     1     2000     2000     0.0003     Enable
Light Load Efficiency
Output Discharge
Synchronous Rectification
Adaptive/Dynamic Voltage Scaling    
Constant on-time (COT)
DCS-Control    
100     -40 to 85     Catalog     WSON | 12     Converter     See datasheet (WSON)    
TPS62745 Order now 3.3     10     1.8     3.3     0.3     1     2500     2500     0.0004     Adaptive/Dynamic Voltage Scaling
Enable
Light Load Efficiency
Output Discharge
Power Good
Soft Start Fixed
Synchronous Rectification    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Catalog     WSON | 12     Converter     See datasheet (WSON)    
TPS62746 Order now 2     5.5     1.2     3.3     0.3     1     1200     1200     0.0003     Enable
Light Load Efficiency
Output Discharge
Synchronous Rectification
Adaptive/Dynamic Voltage Scaling    
Constant on-time (COT)
DCS-Control    
100     -40 to 85     Catalog     DSBGA | 8     Converter     See datasheet (DSBGA)    
TPS62748 Order now 2.15     5.5     1.2     1.8     0.3     1     1200     1200     0.00036     Adaptive/Dynamic Voltage Scaling
Enable
Light Load Efficiency
Output Discharge
Synchronous Rectification    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Catalog     DSBGA | 8