TPS627451

ACTIVE

10Vin Ultra Low Iq Step-Down Converter

Product details

Iout (max) (A) 0.3 Vin (min) (V) 3.3 Vin (max) (V) 10 Type Converter Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 2500 Features Adaptive/Dynamic Voltage Scaling, Enable, Light Load Efficiency, Output discharge, Power good, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 1.3 Vout (max) (V) 2.8 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 0.3 Vin (min) (V) 3.3 Vin (max) (V) 10 Type Converter Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 2500 Features Adaptive/Dynamic Voltage Scaling, Enable, Light Load Efficiency, Output discharge, Power good, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 1.3 Vout (max) (V) 2.8 Rating Catalog Operating temperature range (°C) -40 to 125
WSON (DSS) 12 6 mm² 3 x 2
  • Input Voltage Range VIN from 3.3 V to 10 V
  • Typical 400 nA Quiescent Current
  • Up to 90% efficiency with load currents >15 µA
  • Up to 300 mA Output Current
  • RF Friendly DCS-Control™
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages from
    • 1.8 V to 3.3 V (TPS62745)
    • 1.3 V to 2.8 V (TPS627451)
  • Integrated input voltage switch
  • Integrated Discharge Function at VOUT
  • Open Drain Power Good Output
  • Operates with a Tiny 3.3 µH or 4.7 µH Inductor
  • Small 3 mm × 2 mm WSON Package
  • Input Voltage Range VIN from 3.3 V to 10 V
  • Typical 400 nA Quiescent Current
  • Up to 90% efficiency with load currents >15 µA
  • Up to 300 mA Output Current
  • RF Friendly DCS-Control™
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages from
    • 1.8 V to 3.3 V (TPS62745)
    • 1.3 V to 2.8 V (TPS627451)
  • Integrated input voltage switch
  • Integrated Discharge Function at VOUT
  • Open Drain Power Good Output
  • Operates with a Tiny 3.3 µH or 4.7 µH Inductor
  • Small 3 mm × 2 mm WSON Package

The TPS62745 is a high efficiency ultra low power synchronous step down converter optimized for low power wireless applications. It provides a regulated output voltage consuming only 400-nA quiescent current. The device operates from two rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-SO2, Li-MnO2 or four to six cell alkaline batteries. The input voltage range up to 10 V allows also operation from a USB port and thin-film solar modules. The output voltage is set with four VSEL pins between 1.8 V and 3.3 V for TPS62745 or 1.3 V and 2.8 V for TPS627451. TPS62745 features low output ripple voltage and low noise with a small output capacitor. An internal input voltage switch controlled by pin EN_VIN_SW connects the supply voltage to pin VIN_SW. The switch is intended to be used for an external voltage divider, scaling down the input voltage for an external ADC. The switch is automatically opened when the supply voltage is below the undervoltage lockout threshold. The TPS62745 is available in a small 12 pin 3 mm × 2 mm WSON package.

The TPS62745 is a high efficiency ultra low power synchronous step down converter optimized for low power wireless applications. It provides a regulated output voltage consuming only 400-nA quiescent current. The device operates from two rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-SO2, Li-MnO2 or four to six cell alkaline batteries. The input voltage range up to 10 V allows also operation from a USB port and thin-film solar modules. The output voltage is set with four VSEL pins between 1.8 V and 3.3 V for TPS62745 or 1.3 V and 2.8 V for TPS627451. TPS62745 features low output ripple voltage and low noise with a small output capacitor. An internal input voltage switch controlled by pin EN_VIN_SW connects the supply voltage to pin VIN_SW. The switch is intended to be used for an external voltage divider, scaling down the input voltage for an external ADC. The switch is automatically opened when the supply voltage is below the undervoltage lockout threshold. The TPS62745 is available in a small 12 pin 3 mm × 2 mm WSON package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS62745 Dual-cell Ultra Low IQ Step Down Converter for Low Power Wireless Applications datasheet (Rev. A) PDF | HTML 10 Jun 2015
White paper Extending Battery Life in Smart E-Locks (Rev. A) 04 Jun 2020
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 14 Oct 2019
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62745EVM-622 — Ultra Low Iq, Wide VIN Step-Down Converter Evaluation Module

The TPS62745EVM-622 is designed to help the user easily evaluate and test the operation and functionality of the TPS62745. The EVM converts a 3.3-V to 10-V input voltage to a regulated output voltage that is set between 1.8 V and 3.3 V at up to 300 mA. The TPS62745 also includes an integrated input (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS62745 PSpice Unencrypted Transient Model (Rev. A)

SLVMB11A.ZIP (91 KB) - PSpice Model
Package Pins Download
WSON (DSS) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos