TPS62801 (ACTIVE) 1.8V-5.5V input, tiny, 1A ultra-low Iq step-down converter in 1.05 x 0.70mm chip scale package

 

Models (1)

Title Category Type Size (KB) Date Views
TPS62801 PSpice Transient Model PSpice Model ZIP 126 KB 01 Mar 2018 0 views

Design kits & evaluation modules (1)

Name Part# Type
Tiny 0.35-mm Pitch 1-A Step-Down Converters with 2.3-uA Iq Evaluation Module (3 circuits) TPS62800EVM-892 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Light Load Efficient, Low Noise Power Supply Reference Design for Wearables and IoT

This reference design demonstrates an ultra-small power supply solution (8.5 mm2 total) for an efficient and low-noise rail in portable personal electronic devices, such as wearables, smart watches, smartphones, headsets, headphones, earbuds, and camera modules. A low dropout (LDO) linear regulator (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62801

  Min   Max Range
Vin  V 1.8 to 5.5V
Vout  V 0.8 to 1.55V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C