TPS62806
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.8V-5.5V input, tiny, 600mA ultra-low Iq step-down converter in 1.05 x 0.70mm chip scale package

 

Models (1)

Title Category Type Date
TPS62806 PSpice Transient Model (Rev. A) PSpice Model ZIP 16 Jan 2020

Design kits & evaluation modules (1)

Name Part# Type
Tiny 0.35-mm pitch high efficiency 600-mA step-down converters with 2.3-uA IQ evaluation module TPS62806-7-8EVM083 Evaluation Modules & Boards

Reference designs

Light Load Efficient, Low Noise Power Supply Reference Design for Wearables and IoT

This reference design demonstrates an ultra-small power supply solution (8.5 mm2 total) for an efficient and low-noise rail in portable personal electronic devices, such as wearables, smart watches, smartphones, headsets, headphones, earbuds, and camera modules. A low dropout (LDO) linear regulator (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS62806 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62806

  Min   Max Range
Vin  V 1.8 to 5.5V
Vout  V 0.4 to 0.775V
Iout  A ≤ 0.6A
Ambient Temp  °C -40 to 125°C