TPS62808
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.8V-5.5V input, 600-mA, ultra-low IQ step-down converter

 

Models (2)

Title Category Type Date
TPS62808 PSpice Transient Model PSpice Model ZIP 02 Dec 2019
TPS62807 PSpice Transient Model PSpice Model ZIP 02 Dec 2019

Design kits & evaluation modules (1)

Name Part# Type
Tiny 0.35-mm pitch high efficiency 600-mA step-down converters with 2.3-uA IQ evaluation module TPS62806-7-8EVM083 Evaluation Modules & Boards

Reference designs

Light Load Efficient, Low Noise Power Supply Reference Design for Wearables and IoT

This reference design demonstrates an ultra-small power supply solution (8.5 mm2 total) for an efficient and low-noise rail in portable personal electronic devices, such as wearables, smart watches, smartphones, headsets, headphones, earbuds, and camera modules. A low dropout (LDO) linear regulator (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62808

  Min   Max Range
Vin  V 1.8 to 5.5V
Vout  V 1.8 to 3.3V
Iout  A ≤ 0.6A
Ambient Temp  °C -40 to 125°C