TPS62821
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.4V-5.5V input, 1A step-down converter With 1% Accuracy in 1.5x2mm QFN

 

Models (1)

Title Category Type Date
TPS62821 PSpice Transient Model (Rev. A) PSpice Model ZIP 23 Mar 2018

Design kits & evaluation modules (1)

Name Part# Type
TPS62821 1A Step-Down Converter With DCS-Control™ Evaluation Module TPS62821EVM-005 Evaluation Modules & Boards

Reference designs

Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS62821 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62821

  Min   Max Range
Vin  V 2.4 to 5.5V
Vout  V 0.6 to 5.4V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C