TPS62827 2.4V-5.5V input, 4A step-down converter with 1% Accuracy in 1.5mm x 1.5mm QFN | TI.com

TPS62827 (ACTIVE) 2.4V-5.5V input, 4A step-down converter with 1% Accuracy in 1.5mm x 1.5mm QFN

 

Description

The TPS6282x is an ease-to-use synchronous step-down DC-DC converters family with a very low quiescent current of only 4 µA. Based on the DCS-Control topology, it provides a fast transient response. The internal reference allows to regulate the output voltage down to 0.6 V with a high feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C. The family devices are pin-to-pin and BOM-to-BOM compatible. The entire solution requires a small 470-nH inductor, a single 4.7-µF input capacitor and two 10-µF or single 22-µF output capacitor.

The TPS6282x includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery run-time. The device features a Power Good signal and an internal soft start circuit. It is able to operate in 100% mode. For fault protection, it incorporates a HICCUP short circuit protection as well as a thermal shutdown. The device is available in a 6-pin 1.5 x 1.5-mm QFN package, offering the highest power density solution.

Features

  • DCS-control topology
  • 1% feedback or output voltage accuracy (full temperature range)
  • Up to 97% efficiency
  • 26-mΩ and 25-mΩ internal power MOSFETs
  • 2.4-V to 5.5-V input voltage range
  • 4-µA operating quiescent current
  • 2.2-MHz switching frequency
  • Adjustable output voltage from 0.6 V to 4V
  • Power save mode for light load efficiency
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power good output
  • Thermal shutdown protection
  • Hiccup short-circuit protection
  • Create a custom design using the TPS6282x with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62827

  Min   Max Range
Vin  V 2.5 to 5.5V
Vout  V 0.6 to 5.4V
Iout  A ≤ 4A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62827 Order now 2.4     5.5     0.6     4     4     1     2000     2400     0.004     Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Fixed    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Catalog     VSON-HR | 6     Converter     6VSON-HR: 2 mm2: 1.5 x 1.5 (VSON-HR | 6)    
TLV62568 Order now 2.5     5.5     0.6     5.5     1     1     1500     1500     0.035     Enable
Light Load Efficiency
Power Good
Synchronous Rectification    
Constant on-time (COT)     100     -40 to 125     Catalog     SOT-23-THIN | 6
SOT-23 | 5
SOT-5X3 | 6    
Converter     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)
6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)    
TLV62568A Order now 2.5     5.5     0.6     5.5     1     1     1500     1500     0.035     Enable
Forced PWM
Power Good
Synchronous Rectification    
Constant on-time (COT)     100     -40 to 125     Catalog     SOT-5X3 | 6     Converter     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)    
TLV62569 Order now 2.5     5.5     0.6     5.5     2     1     1500     1500     0.035     Enable
Light Load Efficiency
Power Good
Synchronous Rectification    
Constant on-time (COT)     100     -40 to 125     Catalog     SOT-23-THIN | 6
SOT-23 | 5
SOT-5X3 | 6    
Converter     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)
6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)    
TLV62569A Order now 2.5     5.5     0.6     5.5     2     1     1500     1500     0.035     Enable
Forced PWM
Power Good
Synchronous Rectification    
Constant on-time (COT)     100     -40 to 125