TPS62866

ACTIVE

5.5-V, 6-A synchronous step-down converter with I2C interface in 1.05-mm × 1.78-mm WCSP package

Product details

Iout (max) (A) 6 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 2160 Switching frequency (max) (kHz) 2640 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO Fixed, UVLO fixed, VID Interface Control mode DCS-Control Vout (min) (V) 0.4 Vout (max) (V) 1.675 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 6 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 2160 Switching frequency (max) (kHz) 2640 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO Fixed, UVLO fixed, VID Interface Control mode DCS-Control Vout (min) (V) 0.4 Vout (max) (V) 1.675 Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YCG) 15 1.8375 mm² 1.75 x 1.05
  • 7-mΩ and 6.5-mΩ internal power MOSFETs
  • >90% efficiency (0.9-V output)
  • DCS-control topology for fast transient response
  • 1% output voltage accuracy
  • 4-µA operating quiescent current
  • 2.4-V to 5.5-V input voltage range
  • 2.4-MHz switching frequency
  • Selection by external resistor
    • Start-up output voltage
    • I2C slave address
  • Selection by I2C interface
    • Power save mode or forced PWM mode
    • Output discharge
    • Hiccup or latching short-circuit protection
    • Output voltage ramp speed
  • VID pin for dynamic voltage scaling (DVS)
  • Thermal pre-warning and thermal shutdown
  • Power good indicator pin option
  • I2C-compatible interface up to 3.4 Mbps
  • Available in 1.05-mm x 1.78-mm x 0.5-mm 15-pin WCSP package with 0.35-mm pitch
  • Create a custom design using the TPS62866 with the WEBENCH® Power Designer
  • 7-mΩ and 6.5-mΩ internal power MOSFETs
  • >90% efficiency (0.9-V output)
  • DCS-control topology for fast transient response
  • 1% output voltage accuracy
  • 4-µA operating quiescent current
  • 2.4-V to 5.5-V input voltage range
  • 2.4-MHz switching frequency
  • Selection by external resistor
    • Start-up output voltage
    • I2C slave address
  • Selection by I2C interface
    • Power save mode or forced PWM mode
    • Output discharge
    • Hiccup or latching short-circuit protection
    • Output voltage ramp speed
  • VID pin for dynamic voltage scaling (DVS)
  • Thermal pre-warning and thermal shutdown
  • Power good indicator pin option
  • I2C-compatible interface up to 3.4 Mbps
  • Available in 1.05-mm x 1.78-mm x 0.5-mm 15-pin WCSP package with 0.35-mm pitch
  • Create a custom design using the TPS62866 with the WEBENCH® Power Designer

The TPS62864 and TPS62866 devices are high-frequency synchronous step-down converters with I2C interface which provide an efficient, adaptive, and high power-density solution. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The device can also be forced in PWM mode operation for smallest output voltage ripple. Together with its DCS-control architecture, excellent load transient performance and tight output voltage accuracy are achieved. Via the I2C interface and a dedicated VID pin, the output voltage is quickly adjusted to adapt the power consumption of the load to the ever-changing performance needs of the application.

The TPS62864 and TPS62866 devices are high-frequency synchronous step-down converters with I2C interface which provide an efficient, adaptive, and high power-density solution. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The device can also be forced in PWM mode operation for smallest output voltage ripple. Together with its DCS-control architecture, excellent load transient performance and tight output voltage accuracy are achieved. Via the I2C interface and a dedicated VID pin, the output voltage is quickly adjusted to adapt the power consumption of the load to the ever-changing performance needs of the application.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62869 ACTIVE 5.5-V 6-A synchronous step-down converter with I²C interface in 1.5-mm x 2.5-mm QFN package QFN package alternative.
Similar functionality to the compared device
TPS62867 ACTIVE 2.4-V to 5.5-V input, 6-A synchronous step-down converter in 1.5-mm x 2.5-mm QFN package DC/DC alternative in QFN with FB-pin.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62866EVM-051 — High power density 6-A step-down converter evaluation module with I2C interface

The TPS62866EVM-051 evaluation module (EVM) facilitates the evaluation of the TPS62866 6-A, step-down converter in a small 1.05-mm by 1.78-mm WCSP package with 0.5-mm pitch. The EVM has a programmable output of 0.4 V to 1.675 V via I2C with 1% accuracy from input voltages between 2.4 V to 5.5 V. (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

SLUC676 TPS62866EVM GUI for Windows

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS62864 4-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package TPS62866 5.5-V, 6-A synchronous step-down converter with I2C interface in 1.05-mm × 1.78-mm WCSP package
GUI for evaluation module (EVM)

SLUC677 TPS62866EVM GUI for MacOS

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS62864 4-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package TPS62866 5.5-V, 6-A synchronous step-down converter with I2C interface in 1.05-mm × 1.78-mm WCSP package
GUI for evaluation module (EVM)

SLUC678 TPS62866EVM GUI for Linux

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS62864 4-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package TPS62866 5.5-V, 6-A synchronous step-down converter with I2C interface in 1.05-mm × 1.78-mm WCSP package
Simulation model

TPS62864 PSpice Unencrypted Transient Model (Rev. B)

SLUM687B.ZIP (95 KB) - PSpice Model
Simulation model

TPS628640B PSpice Unencrypted Transient Model

SLUM742.ZIP (279 KB) - PSpice Model
Simulation model

TPS62866 PSpice Unencrypted Transient Model (Rev. B)

SLUM686B.ZIP (101 KB) - PSpice Model
Simulation model

TPS628660B PSpice Unencrypted Transient Model

SLUM741.ZIP (316 KB) - PSpice Model
Simulation model

TPS6286612 PSpice Transient Model

SLUM735.ZIP (107 KB) - PSpice Model
Package Pins Download
DSBGA (YCG) 15 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos