TPS63000-Q1
Automotive 1.8V to 5.5V Input Range, 1.8A High Efficiency Buck/Boost Converter
TPS63000-Q1
- Qualified for Automotive Applications
- Up to 96% Efficiency
- 1200-mA Output Current at 3.3 V in Step Down
Mode (VIN = 3.6 V to 5.5 V) - Up to 800-mA Output Current at 3.3 V in Boost
Mode (VIN > 2.4 V) - Automatic Transition between Step Down and Boost Mode
- Device Quiescent Current Less Than 50 µA
- Input Voltage Range: 1.8 V to 5.5 V
- Adjustable Output Voltage From 1.2 V to 5.5 V
- Power Save Mode for Improved Efficiency at
Low Output Power - Forced Fixed Frequency Operation and
Synchronization Possible - Load Disconnect During Shutdown
- Over-Temperature Protection
- Available in Small 3 mm × 3 mm, QFN-10 Package
- APPLICATIONS
- All Two-Cell and Three-Cell Alkaline,
NiCd or NiMH or Single-Cell Li Battery
Powered Products - Portable Audio Players
- PDAs
- Cellular Phones
- Personal Medical Products
- White LEDs
- All Two-Cell and Three-Cell Alkaline,
PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
The TPS63000 devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-Ion or Li-Polymer battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters Power Save mode to maintain high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 1800 mA. The output voltage is programmable using an external resistor divider. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 10-pin QFN PowerPAD package measuring 3 mm × 3 mm (DRC).
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | High-Efficiency Single-Inductor Buck-Boost Converter With 1.8-A Switches datasheet | 24 Jun 2009 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. D) | 04 Aug 2021 | ||
Application note | Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) | PDF | HTML | 09 Jun 2021 | |
Application note | Performing Accurate PFM Mode Efficiency Measurements (Rev. A) | 11 Dec 2018 | ||
Application note | Understanding Undervoltage Lockout in Power Devices (Rev. A) | 19 Sep 2018 | ||
Analog Design Journal | Design considerations for a resistive feedback divider in a DC/DC converter | 26 Apr 2012 | ||
Analog Design Journal | IQ: What it is, what it isn’t, and how to use it | 17 Jun 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS63000EVM-148 — TPS63000 5.5V Input, 3.3V Output, 1A Buck-Boost Converter Evaluation Module Board
Evaluation Module Board for Buck-Boost Converter 5.5V Input, 3.3V Output, 1A
The TPS63000EVM-148 is an evaluation tool for the TPS63000 device family. It is a 96% efficient Buck/Boost Converter with an input range of 1.8 V to 5.5 V, optimized to run from a single-cell Li-Ion battery (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VSON (DRC) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.