TPS63002
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN

 

Models (3)

Title Category Type Date
TPS63002 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 30 Aug 2010
TPS63002 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 30 Aug 2010
TPS63002 PSpice Transient Model PSpice Model ZIP 01 Dec 2009

Design kits & evaluation modules (1)

Name Part# Type
TPS63000 5.5V Input, 3.3V Output, 1A Buck-Boost Converter Evaluation Module Board TPS63000EVM-148 Evaluation Modules & Boards

Reference designs

Low Power Orientation Tracker Reference Design

This reference application demonstrates how to combine an ultra-low-power MSP microcontroller, fixed-point software math libraries and an accelerometer for a low cost, ultra-low-power, simple orientation tracking solution. The MSP MCU samples the accelerometer and performs calculations in real time (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

TPS6300xEVM Gerber Files  (ZIP 96 KB )    08 Oct 2007  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS63002

  Min   Max Range
Vin  V 1.8 to 5.5V
Vout  V 5 to 5V
Iout  A ≤ 1.2A
Ambient Temp  °C -40 to 85°C