TPS63020-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch

 

Models (2)

Title Category Type Date
TPS63020 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 08 Jun 2010
TPS63020 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 08 Jun 2010

Design kits & evaluation modules (1)

Name Part# Type
Evaluation Module Board for TPS63020 Buck-Boost Converter with 4A Switch TPS63020EVM-487 Evaluation Modules & Boards

Reference designs

Automotive eCall Power Supply Reference Design with Low Intermediate Voltage

This reference design includes a complete power management solution for a standalone emergency call (eCall) system in an automotive environment. The circuit is supplied directly from the car battery rail. It also manages a backup battery to power the eCall system while the car battery rail is not (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS63020-Q1

  Min   Max Range
Vin  V 1.8 to 5.5V
Vout  V 1.2 to 5.5V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C