TPS63030
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Efficient Single Inductor Buck-Boost Converter with 1-A Switches

 

Models (1)

Title Category Type Date
TPS63030 PSpice Transient Model PSpice Model ZIP 07 Sep 2015

Design kits & evaluation modules (2)

Name Part# Type
TPS63030 5.5V Input, 3.3V Output, 0.5A Evaluation Module TPS63030EVM-417 Evaluation Modules & Boards
TPS63030 buck-boost single LED driver evaluation module TPS63030EVM-658 Evaluation Modules & Boards

Software (1)

TPS63030EVM-658 Gerber Files  (ZIP 180 KB )    15 May 2012  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS63030 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.