TPS63710 Low Noise, 1A Synchronous Inverting Buck Converter in 3x3 WSON Package | TI.com

TPS63710 (ACTIVE)

Low Noise, 1A Synchronous Inverting Buck Converter in 3x3 WSON Package

 

Recommended alternative parts

  • LM2766  -  Try this part when looking for a simple charge pump based inverter with up to 200mA.
  • TPS60400  -  Try this part when looking for a simple charge pump based inverter with up to 60mA output current.
  • LM27761  -  Try this charge pump based inverter with an integrated LDO to clean Vout and up to 250mA output current.

Description

The TPS63710 is an inverting step-down dc-dc converter generating a negative output voltage down to -5.5 V. It provides an output current up to 1 A, depending on the input-voltage to output-voltage ratio. Its filtered reference system gives low 1/f noise which is required in high performance telecommunication systems.

The TPS63710 operates with a fixed-frequency PWM control topology. It has an internal current limit and a thermal shutdown. The input voltage range of 3.1 V to 14 V allows the TPS63710 to be used in a variety of applications where a negative output voltage is generated from a, in absolute value, higher positive input voltage.

Synchronous rectification provides high efficiency especially for small output voltages like -1.8 V, which are typically used as a negative supply voltage for high performance DACs and ADCs. A fixed switching frequency of 1.5 MHz allows the use of small external components and enables a small total solution size.

The TPS63710 comes in a 3-mm × 3-mm WSON package that provides good thermal performance in applications running at high ambient temperature.

Features

  • 3.1 V to 14 V Input Voltage Range
  • 1 A Output Current
  • Up to 91% Efficiency
  • ±1.5% Output Voltage Accuracy
  • Synchronous Rectification
  • Low 1/f-Noise Reference System
  • Noise: 22 µVRMS (10 Hz to 100 kHz)
  • Output Voltage: -1 V to -5.5 V
  • |VOUT| < 0.7 x VIN
  • 1.5-MHz fixed frequency PWM mode
  • Thermal Shutdown
  • 5-µA Shutdown Current
  • 3-mm × 3-mm WSON Package
  • Create a Custom Design Using the TPS63710 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck-boost, inverting & split-rail converters (integrated switch)

 
Topology
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Switch Current Limit (Typ) (A)
Duty cycle (Max) (%)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Features
Iq (Typ) (mA)
Iout (Max) (A)
Rating
Type
Operating temperature range (C)
Package Group
TPS63710 TPS63700
Inverting
Inverting Buck    
Inverting    
3.1     2.7    
14     5.5    
-5.5     -15    
-1     -2    
2.1     1    
70     87.5    
1400     1250    
1600     1380    
Enable
Output Discharge
Power Good
Synchronous Rectification
UVLO Fixed    
Enable
Load Disconnect
UVLO Fixed    
15     0.97    
1     0.36    
Catalog     Catalog    
Converter     Converter    
-40 to 125     -40 to 85    
SON | 12     VSON | 10    

Design tool

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS63710

  Min   Max Range
Vin  V 3.1 to 14.0V
Vout  V -5.5 to -1V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C