TPS63802
2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package
TPS63802
- Input voltage range: 1.3 V to 5.5 V
- Device input voltage > 1.8 V for start-up
- Output voltage range: 1.8 V to 5.2 V (adjustable)
- 2-A output current for VI ≥ 2.3 V, VO = 3.3 V
- High efficiency over the entire load range
- 11-µA operating quiescent current
- Power save mode and mode selection for forced PWM-mode
- Peak current buck-boost mode architecture
- Defined transition points between buck, buck-boost, and boost operation modes
- Forward and reverse current operation
- Start-up into pre-biased outputs
- Safety and robust operation features
- Integrated soft start
- Overtemperature- and overvoltage-protection
- True shutdown function with load disconnect
- Forward and backward current limit
- Small solution size of 21.5 mm2
- Tiny SON/DFN package (similar to QFN)
- Small 0.47-µH inductor
- Works with a 22-µF minimum output capacitor
- Create a custom design using the TPS63802 with the WEBENCH Power Designer
The TPS63802 is a high efficiency, high output current buck-boost converter. Depending on the input voltage, it automatically operates in boost, buck, or in a novel 4-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at defined thresholds and avoid unwanted toggling within the modes to reduce output voltage ripple. The device output voltages are individually set by a resistive divider within a wide output voltage range. An 11-µA quiescent current enables the highest efficiency for little to no-load conditions.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS63802EVM — TPS63802 high current, high efficiency buck boost converter evaluation module
TPS63802HDKEVM — TPS63802HDKEVM - Hardware Development Kit
The TPS63802HDKEVM is a universal development tool designed to help the users easily and quickly evaluate and test the most common buck-boost converter use-cases. The use-cases include backup power, input current limit, LED driver, digital voltage scaling, bypass mode and precise enable. The user (...)
TPS63802 Unencrypted PSpice Transient Model Package (Rev. C)
SLVC808 — Battery Lifetime Estimator
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
TIDA-010224 — Low-power wireless camera reference design for extended battery life
processor with a (...)
TIDA-050017 — TEC driver reference design for 3.3V inputs
PMP30693 — Supercapacitor backup power supply with current limit and active cell balancing reference design
TIDA-010043 — Efficient, high-current, linear LED driver reference design for SpO2 and other medical applications
Package | Pins | Download |
---|---|---|
VSON-HR (DLA) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.