TPS63805
2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size
Data sheet
TPS63805
- Three pin-to-pin device options: TPS63805, TPS63806, and TPS63807 with specific application focus
- Input voltage range: 1.3 V to 5.5 V
- Device input voltage > 1.8 V for start-up
- Output voltage range: 1.8 V to 5.2 V (adjustable)
- High efficiency over the entire load range
- Power save mode and mode selection for forced PWM-mode
- Peak current buck-boost mode architecture
- Defined transition points between buck, buck-boost, and boost operation modes
- Forward and reverse current operation
- Start-up into pre-biased outputs
- Safety and robust operation features
- Integrated soft start
- Overtemperature- and overvoltage-protection
- True shutdown function with load disconnect
- Forward and backward current limit
- TPS63805
- Optimized for smallest solution size of 18.5 mm2 (works with a 22-µF minimum output capacitor)
- 2-A output current for VI ≥ 2.3 V, VO = 3.3 V
- 11-µA operating quiescent current
- TPS63806
- Optimized for best load step response (180-mV load-step response at a 2 A current step)
- Up to 2.5-A transient output current
- 13-µA operating quiescent current
- TPS63807
- Optimized for smallest solution size of 18.5 mm2 (works with a 22-µF minimum output capacitor)
- 2-A output current for VI ≥ 2.3 V, VO = 3.3 V
- 11-µA operating quiescent current
- Output discharge feature when EN is low
- 480-µs Tramp for small inrush current during start-up
The TPS63805, TPS63806, and TPS63807 are high efficiency, high output current buck-boost converters. Depending on the input voltage, they automatically operate in boost, buck, or in a novel 4-cycle buck-boost mode when the input voltage is approximately equal to the output voltage.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
No results found. Please clear your search and try again.
View all 26 Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Evaluation board
TPS63805EVM-026 — High Current, High Efficiency Buck-Boost Converter Evaluation Module
The TPS63805EVM-026 is designed to help the users easily evaluate and test the operation and functionality of the TPS63805 Buck-Boost Converter. The EVM operates from 1.3-V to 5.5-V input voltage. Output currents can go up to 2 A in buck mode and boost mode. The user can easily evaluate the (...)
User guide: PDF
Support software
Simulation model
TPS63805 Unencrypted PSpice Transient Model Package (Rev. B)
SLVMCQ6B.ZIP (50 KB) - PSpice Model
Calculation tool
SLVC808 — Battery Lifetime Estimator
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
Reference designs
TIDA-050017 — TEC driver reference design for 3.3V inputs
Many electronic components require their temperature to be regulated for best performance and for longer operating life times. Precise temperature control down to 0.1°C is critical for certain applications such as laser diodes used in optical modules, where even a 1°C change in temperature (...)
Package | Pins | Download |
---|---|---|
DSBGA (YFF) | 15 | View options |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.