TPS63805
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size

 

Models (1)

Title Category Type Date
TPS63805 PSpice Transient Model (Rev. A) PSpice Model ZIP 22 Oct 2018

Design kits & evaluation modules (1)

Name Part# Type
High Current, High Efficiency Buck-Boost Converter Evaluation Module TPS63805EVM-026 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS63805

  Min   Max Range
Vin  V 1.3 to 5.5V
Vout  V 1.8 to 5.2V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C