TPS64202
1.8 to 6.5 V input, 550 kHz, 95% efficient step-down controller, 20 uA, SOT-23
TPS64202
- Step-Down Controller for Applications With up to 95% Efficiency
- 1.8-V to 6.5-V Operating Input Voltage Range
- Adjustable Output Voltage Range From 1.2 V to VI
- High Efficiency Over a Wide Load Current Range
- 100% Maximum Duty Cycle for Lowest Dropout
- Internal Softstart
- 20-µA Quiescent Current (Typical)
- Overcurrent Protected
- Available in a SOT23 Package
- APPLICATIONS
- USB Powered Peripherals
- Organizers, PDAs, and Handheld PCs
- Low Power DSP Supply
- Digital Cameras
- Hard Disk Drives
- Portable Audio Players
The TPS6420x are nonsynchronous step-down controllers that are ideally suited for systems powered from a 5-V or 3.3-V bus or for applications powered from a 1-cell Li-Ion battery or from a 2- to 4-cell NiCd, NiMH, or alkaline battery. These step-down controllers drive an external P-channel MOSFET allowing design flexibility. To achieve highest efficiency over a wide load current range, this controller uses a minimum on time, minimum off time control scheme and consumes only 20-µA quiescent current. The minimum on time of typically 600 ns (TPS64203) allows the use of small inductors and capacitors. When disabled, the current consumption is reduced to less than 1 µA. The TPS6420x is available in the 6-pin SOT23 (DBV) package and operates over a free air temperature range of 40°C to 85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | SOT23 Step-Down Controller. datasheet | 17 Jun 2003 | |
Application note | Using Ceramic Output Capacitors With The TPS6420x Buck Controllers (Rev. B) | 11 Mar 2010 | ||
Application note | 5 A Buck Converter Using the TPS6420x Family of Step Down Controllers | 17 Jun 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS64202EVM-023 — TPS64202 Evaluation Module (3.3V @ 2A)
The TPS64202EVM-023 is an evaluation tool for the TPS64202 inductive step-down controller in SOT-23 package which can supply voltages down to 1.2V from a 1.8-V to 6.5-V input. The TPS64202EVM-023 uses a TPS64202 adjustable output step-down controller and the appropriate external components to (...)
Package | Pins | Download |
---|---|---|
SOT-23 (DBV) | 6 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.