TPS650006 2.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC) | TI.com

TPS650006
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC)

 

Description

The TPS6500xx devices are single-chip power management (PWM) ICs for portable applications. Both devices combine a single step-down converter with two low-dropout (LDO) regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the devices can be forced into fixed-frequency PWM through a pin. The step-down converter is small because of its small inductor and capacitors. The step-down converter has power good status output for sequencing. The LDOs can supply 300 mA and operate with an input voltage range from 1.6 V to 6 V. A step-down converter or main battery can power the LDOs directly. The step-down converter and the LDOs have separate voltage inputs that enable maximum design and sequencing flexibility.

The TPS65001 extends functionality by adding a supply voltage supervisor (SVS). To maximize the flexibility of the SVS, the reset voltage is set with two external resistors and the reset time is set by a small external capacitor. For external control, the SVS can use its active-low manual reset input to connect to a push button.

The TPS65000 is available in a 16-pin leadless package (3 mm × 3 mm QFN). The TPS65001 is available in a 20-pin leadless package (3 mm × 3 mm QFN).

Features

  • Step-Down Converters:
    • VIN Range From 2.3 V to 6 V
    • Spread Spectrum Clock (SSC) Generation for
      Reduced EMI
    • 2.25-MHz Fixed Frequency Operation
    • 600-mA or 1-A (TPS650061) Output Current
  • Low Dropouts (LDOs):
    • VIN Range From 1.6 V to 6 V
    • Adjustable Output Voltage
    • Up to 300-mA Output Current
    • Separate Power Inputs and Enables
  • Supply Voltage Supervisor (TPS65001)
    • Manual Reset Input for Push Button
    • Adjustable Reset Time
    • Adjustable Reset Voltage
  • 3-mm × 3-mm 16-Pin WQFN (TPS65000)
  • 3-mm × 3-mm 20-Pin WQFN (TPS65001)
  • APPLICATIONS
    • Points-of-Load
    • Embedded Processor Power
    • Cell Phones
    • Smart Phones
    • PDAs
    • Pocket PCs
    • Portable Media Players

All other trademarks are the property of their respective owners

Parametrics

Compare all products in Multi-channel ICs (PMIC) Email Download to Excel
Part number Order Regulated outputs (#) Processor supplier Processor name Vin (Min) (V) Vin (Max) (V) Step-up DC/DC controller Step-down DC/DC controller LDO Step-up DC/DC converter Step-down DC/DC converter Iout (Max) (A) Iq (Typ) (mA) Features Shutdown current (Typ) (uA) Rating Operating temperature range (C) Configurability Package Group Package size: mm2:W x L (PKG)
TPS650006 Order now 3         2.3     6     0     0     2     0     1     0.6     0.073     Power Good     0.16     Catalog     -40 to 85
-55 to 125    
Factory programmable     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TPS65000 Order now 3     Texas Instruments     C2834x     2.3     6     0     0     2     0     1     0.6     0.073     Enable Pin
Power Good
Spread-Spectrum Clock (SSC) Generation    
0.16     Catalog     -40 to 85     Hardware configurable
Factory programmable    
WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TPS65000-Q1 Order now 3     On_Semi, Sony, OmniVision, Samsung       2.3     6     0     0     2     0     1     0.6     0.073     Enable Pin
Power Good
Spread-Spectrum Clock (SSC) Generation    
0.16     Automotive     -40 to 105     Hardware configurable
Factory programmable    
WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TPS650001 Order now 3         2.3     6     0     0     2     0     1     0.6     0.073     Enable Pin
Power Good
Spread-Spectrum Clock (SSC) Generation    
0.16     Catalog     -40 to 85     Factory programmable     WQFN | 16     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TPS650003 Order now 3         2.3     6     0     0     2     0