TPS65022 Power Management IC (PMIC) for Li-Ion Powered Systems | TI.com

TPS65022 (ACTIVE) Power Management IC (PMIC) for Li-Ion Powered Systems

 

Description

The TPS65022 is an integrated Power Management IC for applications powered by one Li-Ion or Li-Polymer cell, and which require multiple power rails. The TPS65022 provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O and memory rails in a processor based system.

All three step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents. The TPS65022 also integrates two general-purpose 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range between 1.5 V and 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the battery.

The default output voltage of the LDOs can be digitally set to 4 different voltage combinations using the DEFLDO1 and DEFLDO2 pins.

The serial interface can be used for dynamic voltage scaling, masking interrupts, or for disabling, enabling, and setting the LDO output voltages. The interface is compatible with the Fast/Standard mode I2C specification, allowing transfers at up to 400 kHz. The TPS65022 is available in a 40-pin (RHA) VQFN package, and operates over a free-air temperature of –40°C to 85°C.

Features

  • 1.2-A, 97% Efficient Step-Down Converter for
    System Voltage (VDCDC1)
  • 1-A, Up to 95% Efficient Step-Down Converter for
    Memory Voltage (VDCDC2)
  • 900-mA, 90% Efficient Step-Down Converter for
    Processor Core (VDCDC3)
  • 30-mA LDO and Switch for Real-Time Clock
    (VRTC)
  • 2 × 200 mA General-Purpose LDO
  • Dynamic Voltage Management for Processor Core
  • Preselectable LDO Voltage Using Two Digital
    Input Pins
  • Externally Adjustable Reset Delay Time
  • Battery Backup Functionality
  • Separate Enable Pins for Inductive Converters
  • I2C Compatible Serial Interface
  • 85-µA Quiescent Current
  • Low Ripple PFM Mode
  • Thermal Shutdown Protection

Parametrics

Compare all products in Multi-channel ICs (PMIC) Email Download to Excel
Part number Order Regulated outputs (#) Processor supplier Processor name Vin (Min) (V) Vin (Max) (V) Step-up DC/DC controller Step-down DC/DC controller LDO Step-up DC/DC converter Step-down DC/DC converter Iout (Max) (A) Iq (Typ) (mA) Features Shutdown current (Typ) (uA) Rating Operating temperature range (C) Configurability Package Group Package size: mm2:W x L (PKG)
TPS65022 Order now 6     Marvell     PXA270     2.5     6     0     0     3     0     3     1.2     0.085     Comm Control
Power Good
Power Sequencing    
23     Catalog     -40 to 85     Hardware configurable
Software configurable    
VQFN | 40     40VQFN: 36 mm2: 6 x 6 (VQFN | 40)    
TPS65020 Order now 6     Marvell     PXA270     2.5     6     0     0     3     0     3     1.2     0.085     Comm Control
Power Good
Power Sequencing    
23     Catalog     -40 to 85     Hardware configurable
Software configurable    
VQFN | 40     40VQFN: 36 mm2: 6 x 6 (VQFN | 40)    
TPS65021 Order now 6     Marvell
Texas Instruments    
PXA270
DM320    
2.5     6     0     0     3     0     3     1.2     0.085     Comm Control
Power Good
Power Sequencing    
23     Catalog     -40 to 85     Hardware configurable
Software configurable    
VQFN | 40     40VQFN: 36 mm2: 6 x 6 (VQFN | 40)