TPS650250 Configurable integrated power management (PMIC) with 3 DC/DC converters and 3 LDOs | TI.com

TPS650250
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Configurable integrated power management (PMIC) with 3 DC/DC converters and 3 LDOs

 

Description

The TPS650250 device is an integrated power management IC for applications requiring multiple power rails. The TPS650250 provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O and memory rails in a processor-based system. All three step-down converters, controlled by the MODE pin, enter a low-power mode at light load for maximum efficiency or operate in forced fixed frequency PWM mode.

The TPS650250 device integrates two general-purpose 200-mA LDO voltage regulators. Both LDOs operate with an input voltage range from 1.5 V to 6.5 V, allowing them to be supplied from one of the step-down converters. The output voltage of all rails can be set with an external resistor divider and enabled with an input pin. Additionally, a 30-mA LDO is typically used to provide power to an always-on rail.

Features

  • 1.6 A, 97% Efficient Step-Down Converter for System Voltage (VDCDC1)
    • 3.3 V, 2.8 V, or Adjustable
  • 0.8 A, up to 95% Efficient Step-Down Converter for Memory Voltage (VDCDC2)
    • 1.8 V, 2.5 V, or Adjustable
  • 0.8 A, 90% Efficient Step-Down Converter for Processor Core (VDCDC3)
  • Adjustable Output Voltage on VDCDC3
  • 30-mA LDO for Vdd_alive
  • 2 × 200 mA General-Purpose LDOs (LDO1 and LDO2)
  • Dynamic Voltage Management for Processor Core
  • LDO1 and LDO2 Voltage Externally Adjustable
  • Separate Enable Pins for Inductive Converters
  • 2.25-MHz Switching Frequency
  • 85-µA Quiescent Current
  • Thermal Shutdown Protection

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Multi-channel ICs (PMIC) Email Download to Excel
Part number Order Regulated outputs (#) Processor supplier Processor name Vin (Min) (V) Vin (Max) (V) Step-up DC/DC controller Step-down DC/DC controller LDO Step-up DC/DC converter Step-down DC/DC converter Iout (Max) (A) Iq (Typ) (mA) Features Shutdown current (Typ) (uA) Rating Operating temperature range (C) Configurability Package Group Package size: mm2:W x L (PKG)
TPS650250 Order now 6     Texas Instruments     AM335x
AMIC110    
2.5     6     0     0     3     0     3     1.6     0.085     Power Sequencing     16     Catalog     -40 to 85     Hardware configurable     VQFN | 32     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
TPS65023 Order now 6     Texas Instruments     DM357x
DM644x
OMAP35xx
AM35xx
OMAP-L1xx    
2.5     6     0     0     3     0     3     1.7     0.085     Comm Control
Power Good
Power Sequencing    
23     Catalog     -40 to 85     Hardware configurable
Software configurable    
WQFN | 40     40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
TPS650231 Order now 6     Texas Instruments     DM357x
DM644x
OMAP35xx
AM35xx
OMAP-L1xx    
2.5     6     0     0     3     0     3     1.7     0.085     Comm Control
Power Good
Power Sequencing    
23     Catalog     -40 to 85     Hardware configurable
Software configurable    
DSBGA | 49
WQFN | 40    
See datasheet (DSBGA)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
TPS65023B Order now 6     Texas Instruments     DM357x
DM644x
OMAP35xx
AM35xx
OMAP-L1xx    
2.5     6     0     0     3     0     3     1.7     0.085     Comm Control
Power Good
Power Sequencing    
23     Catalog     -40 to 85