TPS650250-Q1

ACTIVE

Automotive 1.5V to 6.5V, 3 Buck & 3 LDO Power Management IC

TPS650250-Q1

ACTIVE

Product details

Regulated outputs (#) 6 Configurability Hardware configurable Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 1 Vout (max) (V) 5.6 Iout (max) (A) 1.6 Features Power sequencing Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 3 Iq (typ) (mA) 0.135 Rating Automotive Switching frequency (max) (kHz) 2550 Operating temperature range (°C) -40 to 125 Processor supplier NXP/Freescale Processor name i.MX31 Shutdown current (ISD) (typ) (µA) 16 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
Regulated outputs (#) 6 Configurability Hardware configurable Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 1 Vout (max) (V) 5.6 Iout (max) (A) 1.6 Features Power sequencing Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 3 Iq (typ) (mA) 0.135 Rating Automotive Switching frequency (max) (kHz) 2550 Operating temperature range (°C) -40 to 125 Processor supplier NXP/Freescale Processor name i.MX31 Shutdown current (ISD) (typ) (µA) 16 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
VQFN (RHB) 32 25 mm² 5 x 5
  • Qualified for Automotive Applications
  • 1.6A, 97% Efficient Step-Down Converter for System Voltage (VDCDC1)
    • 3.3V or 2.8V or Adjustable
  • 0.8A, up to 95% Efficient Step-Down Converter for Memory Voltage (VDCDC2)
    • 1.8V or 2.5V or Adjustable
  • 0.8A, 90% Efficient Step-Down Converter for Processor Core (VDCDC3)
  • Adjustable Output Voltage on VDCDC3
  • 30mA LDO for Vdd_alive
  • 2 × 200mA General Purpose LDOs (LDO1 and LDO2)
  • Dynamic Voltage Management for Processor Core
  • LDO1 and LDO2 Voltage Externally Adjustable
  • Separate Enable Pins for Inductive Converters
  • 2.25MHz Switching Frequency
  • 85µA Quiescent Current
  • Thermal Shutdown Protection

  • Qualified for Automotive Applications
  • 1.6A, 97% Efficient Step-Down Converter for System Voltage (VDCDC1)
    • 3.3V or 2.8V or Adjustable
  • 0.8A, up to 95% Efficient Step-Down Converter for Memory Voltage (VDCDC2)
    • 1.8V or 2.5V or Adjustable
  • 0.8A, 90% Efficient Step-Down Converter for Processor Core (VDCDC3)
  • Adjustable Output Voltage on VDCDC3
  • 30mA LDO for Vdd_alive
  • 2 × 200mA General Purpose LDOs (LDO1 and LDO2)
  • Dynamic Voltage Management for Processor Core
  • LDO1 and LDO2 Voltage Externally Adjustable
  • Separate Enable Pins for Inductive Converters
  • 2.25MHz Switching Frequency
  • 85µA Quiescent Current
  • Thermal Shutdown Protection

The TPS650250 is an integrated Power Management IC for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS650250 provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O and memory rails in a processor based system. All three step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The converters can be forced into fixed frequency PWM mode by pulling the MODE pin high.

The TPS650250 also integrates two general purpose 200mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range between 1.5V and 6.5V allowing them to be supplied from one of the step-down converters or directly from the battery. The output voltage of the LDOs can be set with an external resistor divider for maximum flexibility. Additionally there is a 30mA LDO typically used to provide power in a processor based system to a voltage rail that is always on. TPS650250 comes in a small 5mm x 5mm 32-pin QFN package (RHB).

The TPS650250 is an integrated Power Management IC for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS650250 provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O and memory rails in a processor based system. All three step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The converters can be forced into fixed frequency PWM mode by pulling the MODE pin high.

The TPS650250 also integrates two general purpose 200mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range between 1.5V and 6.5V allowing them to be supplied from one of the step-down converters or directly from the battery. The output voltage of the LDOs can be set with an external resistor divider for maximum flexibility. Additionally there is a 30mA LDO typically used to provide power in a processor based system to a voltage rail that is always on. TPS650250 comes in a small 5mm x 5mm 32-pin QFN package (RHB).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS650250 ACTIVE Configurable integrated power management (PMIC) with 3 DC/DC converters and 3 LDOs Industrial grade pin-to-pin alternate

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS650250-Q1 Power Management IC for Li-Ion Powered Systems datasheet 29 Mar 2010
White paper Power Management IC (PMIC) Guide for Automotive (Rev. A) 29 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS650250EVM-447 — TPS650250EVM-447 evaluation module: configurable power management IC (PMIC) with 3 DC/DCs and 3 LDOs

The TPS650250EVM-447 facilitates evaluation of the TPS650250 IC. The TPS650250 is a Power Management Multi Channel IC integrating three highly efficient step-down converters and two general purpose LDOs.

User guide: PDF
Not available on TI.com
Package Pins Download
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos