TPS65053 Configurable Integrated Power Management (PMIC) with 2 DC/DC converters and 3 LDOs | TI.com

TPS65053 (ACTIVE)

Configurable Integrated Power Management (PMIC) with 2 DC/DC converters and 3 LDOs

 

Description

The TPS6505xx family of devices are integrated power management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS6505xx devices provide two highly efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications the devices can be forced into fixed frequency PWM mode by pulling the MODE pin high. The TPS6505xx devices also integrate one 400-mA LDO and two 200-mA LDO voltage regulators. Each LDO operates with an input voltage range between 1.5 V and 6.5 V allowing them to be supplied from one of the step-down converters or directly from the main battery.

Features

  • Up To 95% Efficiency
  • Output Current for DC-DC Converters:
    • TPS65053: DCDC1 = 1 A; DCDC2 = 0.6 A
    • TPS650531, TPS650532: DCDC1 = 1 A;
      DCDC2 = 1 A
    • TPS65058: DCDC1 = 0.6 A; DCDC2 = 1 A
  • TPS65053, TPS650531, TPS650532: DC-DC Converters
    Externally Adjustable
  • TPS65058: DCDC1 Fixed at 3.3V, DCDC2 selectable
    between 1.8V and 1.2V with Dynamic Voltage
    Scaling for Core Processor Supply
  • VIN Range for DC-DC Converters
    From 2.5 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Current
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Total Typical 32-µA Quiescent Current for
    Both DC-DC Converters
  • 100% Duty Cycle for Lowest Dropout
  • One General-Purpose 400-mA LDO
  • Two General-Purpose 200-mA LDOs
  • VIN Range for LDOs from 1.5 V
    to 6.5 V
  • Output Voltage for LDOs:
    • TPS65053 / TPS650531 / TPS650532: VLDO1 and
      VLDO2 Externally Adjustable, VLDO3 = 1.3 V /
      1.2 V / 1.5 V
    • TPS65058: VLDO1 = 3.3 V, VLDO2 selectable
      between 1.8V and 1.2V, VLDO2 selectable
      between 1.8V and 1.3V

Parametrics

Compare all products in Multi-channel ICs (PMIC) Email Download to Excel
Part number Order Regulated outputs (#) Processor supplier Processor name Vin (Min) (V) Vin (Max) (V) Step-up DC/DC controller Step-down DC/DC controller LDO Step-up DC/DC converter Step-down DC/DC converter Iout (Max) (A) Iq (Typ) (mA) Features Shutdown current (Typ) (uA) Rating Operating temperature range (C) Configurability Package Group Package size: mm2:W x L (PKG)
TPS65053 Order now 5     Texas Instruments
Freescale    
DM355
IMX27    
1.5     6.5     0     0     3     0     2     1     0.02       9     Catalog     -40 to 85     Hardware configurable     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
TPS65050 Order now 6     Samsung     S3C2410/2/3     1.5     6.5     0     0     4     0     2     0.6     2.4         Catalog     -40 to 85     Hardware configurable     VQFN | 32     32VQFN: 16 mm2: 4 x 4 (VQFN | 32)    
TPS65051-Q1 Order now 6     Freescale     IMX25     1.5     6.5     0     0     4     0     2     1     2.4         Automotive     -40 to 125     Hardware configurable     VQFN | 32     32VQFN: 16 mm2: 4 x 4 (VQFN | 32)    
TPS65055 Samples not available 6         1.5     6.5     0     0     4     0     2     0.6     1.25     I2C Control       Catalog     -40 to 85     Hardware configurable     VQFN | 32     32VQFN: 16 mm2: 4 x 4 (VQFN | 32)