TPS650732-Q1

ACTIVE

Automotive 1.5V to 6.5V, three buck & two LDO Power Management IC (PMIC)

TPS650732-Q1

ACTIVE

Product details

Regulated outputs (#) 5 Configurability Factory programmable Vin (min) (V) 1.8 Vin (max) (V) 6.3 Vout (min) (V) 0.725 Vout (max) (V) 19.2 Iout (max) (A) 1.5 Features Comm control, Power good, Power sequencing Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 0.08 Rating Automotive Switching frequency (max) (kHz) 2350 Operating temperature range (°C) -40 to 105 Processor supplier Texas Instruments Processor name Sitara AM35x Shutdown current (ISD) (typ) (µA) 0.08 Switching frequency (typ) (kHz) 1125
Regulated outputs (#) 5 Configurability Factory programmable Vin (min) (V) 1.8 Vin (max) (V) 6.3 Vout (min) (V) 0.725 Vout (max) (V) 19.2 Iout (max) (A) 1.5 Features Comm control, Power good, Power sequencing Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 0.08 Rating Automotive Switching frequency (max) (kHz) 2350 Operating temperature range (°C) -40 to 105 Processor supplier Texas Instruments Processor name Sitara AM35x Shutdown current (ISD) (typ) (µA) 0.08 Switching frequency (typ) (kHz) 1125
VQFN (RSL) 48 36 mm² 6 x 6
  • Qualified for Automotive Applications
  • Charger/Power Path Management:
    • 2A Output Current on the Power Path
    • Linear Charger; 1.5A Maximum Charge Current
    • 100mA/500mA/ 800mA/1300mA Current Limit From USB Input
    • Thermal Regulation, Safety Timers
    • Temperature Sense Input
  • 3 Step-Down Converters:
    • 2.35MHz Fixed Frequency Operation
    • Up to 1.5A of Output Current
    • Adjustable or Fixed Output Voltage
    • VIN Range From 2.8V to 6.3V
    • Power Save Mode at Light Load Current
    • Output Voltage Accuracy in PWM Mode ±1.5%
    • Typical 19µA Quiescent Current per Converter
    • 100% Duty Cycle for Lowest Dropout
  • LDOs:
    • Fixed Output Voltage
    • Dynamic Voltage Scaling on LDO2
    • 20µA Quiescent Current
    • 200mA Maximum Output Current
    • VIN Range From 1.8V to 6.3V
  • wLED Boost Converter:
    • Internal Dimming Using I2C
    • Up to 2 × 10 LEDs
    • Up to 25mA per String With Internal Current Sink
  • I2C Interface
  • 10 Bit A/D Converter
  • Touch Screen Interface
  • Undervoltage Lockout and Battery Fault Comparator
  • APPLICATIONS
    • Portable Navigation Systems
    • Low-Power DSP Supply

  • Qualified for Automotive Applications
  • Charger/Power Path Management:
    • 2A Output Current on the Power Path
    • Linear Charger; 1.5A Maximum Charge Current
    • 100mA/500mA/ 800mA/1300mA Current Limit From USB Input
    • Thermal Regulation, Safety Timers
    • Temperature Sense Input
  • 3 Step-Down Converters:
    • 2.35MHz Fixed Frequency Operation
    • Up to 1.5A of Output Current
    • Adjustable or Fixed Output Voltage
    • VIN Range From 2.8V to 6.3V
    • Power Save Mode at Light Load Current
    • Output Voltage Accuracy in PWM Mode ±1.5%
    • Typical 19µA Quiescent Current per Converter
    • 100% Duty Cycle for Lowest Dropout
  • LDOs:
    • Fixed Output Voltage
    • Dynamic Voltage Scaling on LDO2
    • 20µA Quiescent Current
    • 200mA Maximum Output Current
    • VIN Range From 1.8V to 6.3V
  • wLED Boost Converter:
    • Internal Dimming Using I2C
    • Up to 2 × 10 LEDs
    • Up to 25mA per String With Internal Current Sink
  • I2C Interface
  • 10 Bit A/D Converter
  • Touch Screen Interface
  • Undervoltage Lockout and Battery Fault Comparator
  • APPLICATIONS
    • Portable Navigation Systems
    • Low-Power DSP Supply

The TPS6507x are single chip Power Management ICs for portable applications consisting of a battery charger with power path management for a single Li-Ion or Li-Polymer cell. The charger can either be supplied by a USB port on pin USB or by a dc voltage from a wall adapter connected to pin AC. Three highly efficient 2.25MHz step-down converters are targeted at providing the core voltage, memory and I/O voltage in a processor based system. The step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications the devices can be forced into fixed frequency PWM using the I2C interface. The step-down converters allow the use of small inductors and capacitors to achieve a small solution size. The TPS6507x also integrate two general purpose LDOs for an output current of 200mA. These LDOs can be used to power an SD-card interface and an always-on rail, but can be used for other purposes as well. Each LDO operates with an input voltage range between 1.8V and 6.3V allowing them to be supplied from one of the step-down converters or directly from the main battery. An inductive boost converter with two programmable current sinks power two strings of white LEDs.

The TPS6507x come in a 48-pin leadless package (6mm × 6mm QFN) with a 0.4mm pitch.

The TPS6507x are single chip Power Management ICs for portable applications consisting of a battery charger with power path management for a single Li-Ion or Li-Polymer cell. The charger can either be supplied by a USB port on pin USB or by a dc voltage from a wall adapter connected to pin AC. Three highly efficient 2.25MHz step-down converters are targeted at providing the core voltage, memory and I/O voltage in a processor based system. The step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications the devices can be forced into fixed frequency PWM using the I2C interface. The step-down converters allow the use of small inductors and capacitors to achieve a small solution size. The TPS6507x also integrate two general purpose LDOs for an output current of 200mA. These LDOs can be used to power an SD-card interface and an always-on rail, but can be used for other purposes as well. Each LDO operates with an input voltage range between 1.8V and 6.3V allowing them to be supplied from one of the step-down converters or directly from the main battery. An inductive boost converter with two programmable current sinks power two strings of white LEDs.

The TPS6507x come in a 48-pin leadless package (6mm × 6mm QFN) with a 0.4mm pitch.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS650732-Q1 datasheet 18 Jan 2011
White paper Power Management IC (PMIC) Guide for Automotive (Rev. A) 29 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS650732EVM-430 — Evaluation Module for TPS650732 5-Channel Power Management IC

The TPS650732EVM-430 evaluation module is a fully assembled and tested circuit for evaluating the TPS650732 5-Channel Power Management IC.
User guide: PDF
Not available on TI.com
Package Pins Download
VQFN (RSL) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos