TPS65084

ACTIVE

Programmable mid input voltage range Power Management IC (PMIC) for Braswell processors

Product details

Regulated outputs (#) 13 Configurability Factory programmable, Software configurable Vin (min) (V) 5.6 Vin (max) (V) 21 Vout (min) (V) -0.3 Vout (max) (V) 3.575 Iout (max) (A) 11 Features Comm control, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO fixed Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 3 Step-up DC/DC controller 0 LDO 4 Iq (typ) (mA) 0.3 Rating Catalog Switching frequency (max) (kHz) 3100 Operating temperature range (°C) -40 to 85 Processor supplier Intel/Altera Processor name Braswell Shutdown current (ISD) (typ) (µA) 65 Switching frequency (typ) (kHz) 2500 Product type Processor and FPGA
Regulated outputs (#) 13 Configurability Factory programmable, Software configurable Vin (min) (V) 5.6 Vin (max) (V) 21 Vout (min) (V) -0.3 Vout (max) (V) 3.575 Iout (max) (A) 11 Features Comm control, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Synchronous rectification, Thermal shutdown, UVLO fixed Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 3 Step-up DC/DC controller 0 LDO 4 Iq (typ) (mA) 0.3 Rating Catalog Switching frequency (max) (kHz) 3100 Operating temperature range (°C) -40 to 85 Processor supplier Intel/Altera Processor name Braswell Shutdown current (ISD) (typ) (µA) 65 Switching frequency (typ) (kHz) 2500 Product type Processor and FPGA
VQFN (RSK) 64 64 mm² 8 x 8
  • Three Variable-Output Voltage Step-Down
    Controllers
    • Wide VIN Range From 5.4 V to 21 V
    • Up to 7-A Output Current for BUCK1 (VCC) and
      BUCK6 (VDDQ), and 11-A for BUCK2 (VGG)
      Using External FETs
    • I2C DVS Control (0.5 V to 1.45 V in 10-mV
      Steps) for BUCK1 and BUCK2
    • Pin-Selectable Output Voltages (1.2 V or
      1.35 V) for BUCK6 (VDDQ)
  • Three Variable-Output Voltage Synchronous Step-
    Down Converters
    • VIN Range From 4.5 V to 5.5 V
    • Up to 3.5 A of Output Current for BUCK3 (VNN)
      With I2C DVS Control (0.65 V to
      1.45 V in 25-mV Steps)
    • Up to 3 A of Output Current for BUCK4
      (V1P05A) and up to 1.5 A of Output Current for
      BUCK5 (V1P8A)
  • Three LDO Regulators With Adjustable Output
    Voltage
    • LDOA1: I2C-Selectable Output Voltage From
      1.35 V to 3.3 V for up to 200 mA of Output Current
    • LDOA2: I2C-Selectable Output Voltage From
      1.05 V, 1.1 V, 1.15 V, and 1.2 V
    • LDOA3: I2C-Selectable Output Voltage From
      1.1 V, 1.15 V, 1.2 V, and 1.24 V
  • VTT LDO for DDR3 and DDR4 Memory
    Termination
  • Three Load Switches With Slew Rate Control
    • Up to 300 mA of Output Current With Voltage
      Drop Less Than 1.5% of Nominal Input Voltage
    • RDSON < 96 mΩ at Input Voltage of 1.8 V
  • I2C Interface (Device Address 0x5E) Supports
    Standard Mode (100 kHz), Fast Mode (400 kHz),
    and Fast Mode Plus (1 MHz)
  • 64-Pin, Single-Row, 0.4-mm Pitch QFN Package
  • Three Variable-Output Voltage Step-Down
    Controllers
    • Wide VIN Range From 5.4 V to 21 V
    • Up to 7-A Output Current for BUCK1 (VCC) and
      BUCK6 (VDDQ), and 11-A for BUCK2 (VGG)
      Using External FETs
    • I2C DVS Control (0.5 V to 1.45 V in 10-mV
      Steps) for BUCK1 and BUCK2
    • Pin-Selectable Output Voltages (1.2 V or
      1.35 V) for BUCK6 (VDDQ)
  • Three Variable-Output Voltage Synchronous Step-
    Down Converters
    • VIN Range From 4.5 V to 5.5 V
    • Up to 3.5 A of Output Current for BUCK3 (VNN)
      With I2C DVS Control (0.65 V to
      1.45 V in 25-mV Steps)
    • Up to 3 A of Output Current for BUCK4
      (V1P05A) and up to 1.5 A of Output Current for
      BUCK5 (V1P8A)
  • Three LDO Regulators With Adjustable Output
    Voltage
    • LDOA1: I2C-Selectable Output Voltage From
      1.35 V to 3.3 V for up to 200 mA of Output Current
    • LDOA2: I2C-Selectable Output Voltage From
      1.05 V, 1.1 V, 1.15 V, and 1.2 V
    • LDOA3: I2C-Selectable Output Voltage From
      1.1 V, 1.15 V, 1.2 V, and 1.24 V
  • VTT LDO for DDR3 and DDR4 Memory
    Termination
  • Three Load Switches With Slew Rate Control
    • Up to 300 mA of Output Current With Voltage
      Drop Less Than 1.5% of Nominal Input Voltage
    • RDSON < 96 mΩ at Input Voltage of 1.8 V
  • I2C Interface (Device Address 0x5E) Supports
    Standard Mode (100 kHz), Fast Mode (400 kHz),
    and Fast Mode Plus (1 MHz)
  • 64-Pin, Single-Row, 0.4-mm Pitch QFN Package

The TPS650842 device is a single-chip solution, power-management IC designed specifically for the latest Intel™ processors targeted for tablets, ultrabooks, and notebooks with NVDC or non-NVDC power architectures, using 2S, 3S, or 4S Li-Ion battery packs. The TPS650842 device is used for essential systems with low-voltage rails merged for the smallest footprint and lowest-cost system-power solution. The TPS650842 device provides the complete power solution based on the Intel Reference Designs. Six highly efficient step-down voltage regulators (VRs), a sink or source LDO (VTT), two LDOs, and three load switches are controlled by power-up sequence logic to provide the proper power rails, sequencing, and protection—including DDR3 and DDR4 memory power. The three regulators (BUCK1–BUCK3) support dynamic voltage scaling (DVS) for maximum efficiency—including support for Connected Standby. The high-frequency VRs use small inductors and capacitors to achieve a small solution size. An I2C interface allows simple control by an embedded controller (EC) or by a system on chip (SoC). The PMIC comes in an 8-mm × 8-mm single-row QFN package with a thermal pad for good thermal dissipation and ease of board routing.

Use the following email address to request the full version of this data sheet: ipgmkt@list.ti.com.

The TPS650842 device is a single-chip solution, power-management IC designed specifically for the latest Intel™ processors targeted for tablets, ultrabooks, and notebooks with NVDC or non-NVDC power architectures, using 2S, 3S, or 4S Li-Ion battery packs. The TPS650842 device is used for essential systems with low-voltage rails merged for the smallest footprint and lowest-cost system-power solution. The TPS650842 device provides the complete power solution based on the Intel Reference Designs. Six highly efficient step-down voltage regulators (VRs), a sink or source LDO (VTT), two LDOs, and three load switches are controlled by power-up sequence logic to provide the proper power rails, sequencing, and protection—including DDR3 and DDR4 memory power. The three regulators (BUCK1–BUCK3) support dynamic voltage scaling (DVS) for maximum efficiency—including support for Connected Standby. The high-frequency VRs use small inductors and capacitors to achieve a small solution size. An I2C interface allows simple control by an embedded controller (EC) or by a system on chip (SoC). The PMIC comes in an 8-mm × 8-mm single-row QFN package with a thermal pad for good thermal dissipation and ease of board routing.

Use the following email address to request the full version of this data sheet: ipgmkt@list.ti.com.

Download View video with transcript Video

More information and sample availability

Full data sheet and other information are available. Request now

[RSK] package is available for sample (TPS650842A0RSKT). Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS650842 PMIC for Intel™ Braswell Platform datasheet PDF | HTML 01 Sep 2015
User guide TPS65084x Design Guide 29 Aug 2015
Application note TPS65084x Schematic Checklist, Layout Checklist, and ILIM Calculator Tool 26 Aug 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

IPG-UI IPG-UI EVM GUI (Windows Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65020 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C interface and dynamic voltage scaling TPS65023 Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65055 2.25MHz Dual Step-down Converter with 4 Low Input Voltage LDOs TPS65084 Programmable mid input voltage range Power Management IC (PMIC) for Braswell processors TPS65086 Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated TPS650861 User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC) TPS65090 6-V to 7-V Power Management IC (PMIC) with switchmode charger, 3 DCDCs, 2 LDOs, and 7 load switches TPS65094 Programmable mid input voltage range Power Management IC (PMIC) for Apollo Lake processors TPS65217 Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver TPS652170 User programmable power management IC (PMIC) with 3 DC/DCs, 4 LDOs, battery charger and LED driver TPS65218 Power Management IC (PMIC) for ARM Cortex-A8/A9 SoCs and FPGA TPS6521815 User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches TPS65218D0 Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs TPS657095 Embedded Camera Module PMIC TPS65910 Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family TPS65911 Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC TPS65912 Power Management IC (PMIC) with 4DC/DCs, 10 LDOs, 3 LED outputs & 32kHz RC oscillator TPS659128 PMU for processor power
Hardware development
Evaluation board
BOOSTXL-TPS650861 TPS650861 Customer Programming BoosterPack TPS65023BEVM-664 TPS65023B Evaluation Module TPS65023EVM-205 TPS65023 Evaluation Module TPS650860EVM-116 TPS650860 Evaluation Module TPS65218EVM-100 TPS65218 Evaluation Module
Software
GUI for evaluation module (EVM)
IPG-UI IPG-UI EVM GUI
GUI for evaluation module (EVM)

IPG-UI-LINUX IPG-UI EVM GUI (Linux Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65084 Programmable mid input voltage range Power Management IC (PMIC) for Braswell processors TPS65086 Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated TPS650861 User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC) TPS65094 Programmable mid input voltage range Power Management IC (PMIC) for Apollo Lake processors TPS652170 User programmable power management IC (PMIC) with 3 DC/DCs, 4 LDOs, battery charger and LED driver TPS6521815 User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches TPS65218D0 Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs TPS657095 Embedded Camera Module PMIC TPS659128 PMU for processor power
Hardware development
Evaluation board
TPS65023BEVM-664 TPS65023B Evaluation Module TPS65023EVM-205 TPS65023 Evaluation Module TPS650860EVM-116 TPS650860 Evaluation Module TPS65218EVM-100 TPS65218 Evaluation Module
Software
GUI for evaluation module (EVM)
IPG-UI IPG-UI EVM GUI
GUI for evaluation module (EVM)

IPG-UI-OSX IPG-UI EVM GUI (OSX Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65084 Programmable mid input voltage range Power Management IC (PMIC) for Braswell processors TPS65086 Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated TPS650861 User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC) TPS65094 Programmable mid input voltage range Power Management IC (PMIC) for Apollo Lake processors TPS652170 User programmable power management IC (PMIC) with 3 DC/DCs, 4 LDOs, battery charger and LED driver TPS6521815 User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches TPS65218D0 Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs TPS657095 Embedded Camera Module PMIC TPS659128 PMU for processor power
Hardware development
Evaluation board
TPS65023BEVM-664 TPS65023B Evaluation Module TPS65023EVM-205 TPS65023 Evaluation Module TPS650860EVM-116 TPS650860 Evaluation Module TPS65218EVM-100 TPS65218 Evaluation Module
Software
GUI for evaluation module (EVM)
IPG-UI IPG-UI EVM GUI
Package Pins Download
VQFN (RSK) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos