TPS65132 Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs | TI.com

TPS65132 (ACTIVE)

Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs

 

Recommended alternative parts

  • TPS65133  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Offers fixed +/-5.0V but can support higher currents
  • TPS65640  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   More integrated LCD bias (Vcom, opamps...) also supporting +/-AVDD like TPS65132

Description

The TPS65132 family is designed to supply positive/negative driven applications. The device uses a single inductor scheme for both outputs to provide the user smallest solution size, a small bill-of-material as well as high efficiency. The devices offer best line and load regulation at low noise. With its input voltage range of 2.5 V to 5.5 V, it is optimized for products powered by single-cell batteries (Li-Ion, Ni-Li, Li-Polymer) and fixed 3.3-V and 5-V rails. The TPS656132 family provides 80 mA and 150 mA output current options with programmability to 40 mA. There are both CSP and QFN package options available.

Features

  • Input Voltage Range: 2.5 V to 5.5 V
  • VPOS Boost Converter: 4 V to 6 V (0.1-V step)
  • VNEG Inverting Buck-Boost Converter: –6 V to –4 V (0.1-V step)
  • Maximum Output Current: 80 mA or 150 mA
  • Outstanding Combined Efficiency
    • > 85% at IOUT > 10 mA
    • > 90% at IOUT > 40 mA
  • Excellent Performance
    • Outstanding Transient Response
    • 1% Output Voltage Accuracy over Full Temperature Range
  • I2C Interface
    • Programmable Power-Up / -Down Sequencing Options
    • Flexible Output Voltage Programming
    • Programmable Active Output Discharge
    • > 1000x Programmable Non-Volatile Memory
  • Under-Voltage Lock-Out and Thermal Protection
  • Two Package Options
    • 15-Ball CSP Package
    • 20-Pins QFN Package

Parametrics

Compare all products in LCD & OLED display power & drivers Email Download to Excel
Part number Order Display type IC integration Vin (Min) (V) Vin (Max) (V) Source driver voltage (Min) (V) Source driver voltage (Max) (V) Level shifter/scan driver (ch) V_POS (Min) (V) V_POS (Max) (V) V_NEG (Min) (V) V_NEG (Max) (V) Special function Topology Type Rating Package size: mm2:W x L (PKG) Package Group
TPS65132 Order now LCD Bipolar     LCD Bias     2.5     5.5     -6     6     0     4     6     -6     -4     Adjustable Sequencing
I2C I/F
Output Discharge    
Split-Rail     Converter     Catalog     See datasheet (DSBGA)
20WQFN: 12 mm2: 4 x 3 (WQFN | 20)    
DSBGA | 15
WQFN | 20    
TPS65130 Order now LCD Bipolar     LCD Bias     2.7     5.5     -15     15     0     3.2     15     -15     -2     Adjustable Sequencing     Split-Rail     Converter     Catalog     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)     VQFN | 24    
TPS65131 Order now LCD Bipolar     LCD Bias     2.7     5.5     -15     15     0     3.2     15     -15     -2     Adjustable Sequencing     Split-Rail     Converter     Catalog     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)     VQFN | 24    
TPS65131-Q1 Order now LCD Bipolar     LCD Bias     2.7     5.5     -15     15     0     3.2     15     -15     -2     Adjustable Sequencing     Split-Rail     Converter     Automotive     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)     VQFN | 24