TPS65145
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-CH LCD Bias w/ Fully Int. Pos. Charge Pump, 3.3V LDO Contr., 0.96A Min. Boost Ilim & Fault Detect

 

Design kits & evaluation modules (6)

Name Part# Type
DLP® LightCrafter™ 9000 Evaluation Module DLPLCR9000EVM Evaluation Modules & Boards
DLP® NIRscan™ Evaluation Module DLPNIRSCANEVM Evaluation Modules & Boards
DLP® LightCrafter™ 4500 DLPLCR4500EVM Evaluation Modules & Boards
DLP® LightCrafter™ 6500 Evaluation Module DLPLCR6500EVM Evaluation Modules & Boards
TPS65100 Evaluation Module TPS65100EVM-030 Evaluation Modules & Boards
TPS65140 Evaluation Module TPS65140EVM-031 Evaluation Modules & Boards

Reference designs

1080p Laser TV Reference Design

This projection reference design presents a DLP® technology subsystem that is capable of creating displays up to 120 frames-per-second (fps) at only a single frame delay. The design focuses on the DLP470NE 1080p digital micromirror device (DMD) within the design to create a 1920×1080 display at (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS65145 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.