TPS65167A

ACTIVE

4-CH LCD Bias w/ Fully Int. Positive Charge Pump, LDO Controller, HVS (VDD / VGH) & Temp. Sensor

Product details

Display type LCD unipolar IC integration LCD bias Vin (min) (V) 6 Vin (max) (V) 14 Applications 13 to 21 inches, 21 inches and above Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features GPM or GVS, Output discharge, Temperature sensor or compensation Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias Vin (min) (V) 6 Vin (max) (V) 14 Applications 13 to 21 inches, 21 inches and above Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features GPM or GVS, Output discharge, Temperature sensor or compensation Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHA) 40 36 mm² 6 x 6
  • 6 V to 14 V Input Voltage Range
  • Vs Output Voltage Range up to 19 V
  • Boost Converter With 3.5-A Switch Current
  • Boost Converter Overvoltage Protection
  • 2.5-A Step-Down Converter With 3.3-V Fixed or Adjustable Output
  • 750 kHz Fixed Switching Frequency
  • 150 mA Negative Charge Pump Driver for VGL
  • 50 mA Positive Charge Pump for VGH
  • LDO Controller for Logic Supply
  • Gate Voltage Shaping for VGH
  • Temperature Sensor Output
  • TPS65167 - High Voltage Stress Test Vs
    and VGH
  • TPS65167A - High Voltage Stress Test Vs only
  • Adjustable Sequencing
  • Gate Drive Signal for Isolation Switch
  • Short-Circuit Protection
  • Internal Soft-start
  • Thermal Shutdown
  • Available in 6 × 6 mm 40 Pin QFN Package
  • APPLICATIONS
    • LCD TV Panel
    • LCD Monitor
  • 6 V to 14 V Input Voltage Range
  • Vs Output Voltage Range up to 19 V
  • Boost Converter With 3.5-A Switch Current
  • Boost Converter Overvoltage Protection
  • 2.5-A Step-Down Converter With 3.3-V Fixed or Adjustable Output
  • 750 kHz Fixed Switching Frequency
  • 150 mA Negative Charge Pump Driver for VGL
  • 50 mA Positive Charge Pump for VGH
  • LDO Controller for Logic Supply
  • Gate Voltage Shaping for VGH
  • Temperature Sensor Output
  • TPS65167 - High Voltage Stress Test Vs
    and VGH
  • TPS65167A - High Voltage Stress Test Vs only
  • Adjustable Sequencing
  • Gate Drive Signal for Isolation Switch
  • Short-Circuit Protection
  • Internal Soft-start
  • Thermal Shutdown
  • Available in 6 × 6 mm 40 Pin QFN Package
  • APPLICATIONS
    • LCD TV Panel
    • LCD Monitor

The TPS65167 offers a compact power supply solution to provide all voltages required by a LCD panel for large size monitor and TV panel applications running from a 12-V supply rail.

The device generates all 3 voltage rails for the TFT LCD bias (Vs, VGL and VGH). In addition to that it includes a step-down converter and a LDO controller to provide two logic voltage rails. The device incorporates a high voltage switch that can be controlled by a logic signal from the external timing controller (TCON). This function allows gate voltage shaping for VGH. The device also features a high voltage stress test where the output voltage of VGH is set to typically 30 V and the output voltage of Vs is programmable to any higher voltage. The high voltage stress test is enabled by pulling the HVS pin high. The device consists of a boost converter to provide the source voltage Vs operating at a fixed switching frequency of 750 kHz. A fully integrated positive charge pump, switching automatically between doubler and tripler mode provides an adjustable regulated TFT gate on voltage VGH. A negative charge pump driver provides adjustable regulated output voltages VGL. To minimize external components the charge pumps for VGH and VGL operate at a fixed switching frequency of 1.5 MHz. The device includes safety features like overvoltage protection of the boost converter, short-circuit protection of VGH and VGL as well as thermal shutdown.

The TPS65167 offers a compact power supply solution to provide all voltages required by a LCD panel for large size monitor and TV panel applications running from a 12-V supply rail.

The device generates all 3 voltage rails for the TFT LCD bias (Vs, VGL and VGH). In addition to that it includes a step-down converter and a LDO controller to provide two logic voltage rails. The device incorporates a high voltage switch that can be controlled by a logic signal from the external timing controller (TCON). This function allows gate voltage shaping for VGH. The device also features a high voltage stress test where the output voltage of VGH is set to typically 30 V and the output voltage of Vs is programmable to any higher voltage. The high voltage stress test is enabled by pulling the HVS pin high. The device consists of a boost converter to provide the source voltage Vs operating at a fixed switching frequency of 750 kHz. A fully integrated positive charge pump, switching automatically between doubler and tripler mode provides an adjustable regulated TFT gate on voltage VGH. A negative charge pump driver provides adjustable regulated output voltages VGL. To minimize external components the charge pumps for VGH and VGL operate at a fixed switching frequency of 1.5 MHz. The device includes safety features like overvoltage protection of the boost converter, short-circuit protection of VGH and VGL as well as thermal shutdown.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65176 ACTIVE LCD Bias IC for TV This product has the same rails minus an LDO for Vaux & temperature sensor.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet Compact LCD Bias Supply for TFT-LCD TV Panels datasheet (Rev. C) 10 Mar 2008
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Application note Generation of a VCOM buffer input using PWM signal 21 Dec 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RHA) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos