TPS65168 High Resolution, Fully Programmable LCD Bias IC for TV | TI.com

TPS65168 (ACTIVE)

High Resolution, Fully Programmable LCD Bias IC for TV

High Resolution, Fully Programmable LCD Bias IC for TV  - TPS65168
Datasheet
 

Recommended alternative parts

  • TPS65178  -  Adds 6ch gamma buffer
  • TPS65175  -  Adds 6ch gamma buffer, 12ch level shifter
  • TPS65175B  -  Adds 6ch gamma buffer, 12ch level shifter , VCOM_DAC Output for External Operational Amplifier Reference

Description

The TPS65168 provides a simple and economic power supply solution for a wide variety of LCD bias applications. The device provides all supply rails needed by a TFT-LCD panel. VI/O, VCORE and RST for the T-Con. VDD and HVDD for the Source Driver and the Gamma Buffer. VGH and VGL for the Gate Driver or the Level Shifter. The VGH voltage can be compensated for low and high adjustable temperatures, if GIP technology is used. The transition from one programmed VGH value to another is made using an external thermistor connected to the IC. All output rails and delay times are programmable by a Two-Wire interface: a single BOM can cover several panel types and sizes whose desired output levels can be programmed in production and stored in a non-volatile memory embedded into the TPS65168. Both VCORE and HVDD are generated by synchronous buck converters which support chip inductors for an optimized solution size.

Features

  • 8.6 to 14.7V Input Voltage Range
  • 6-Bit Boost Converter VDD
  • Programmable Integrated Input-to-Output Isolation Switch
  • Programmable Buck Converter HVDD
  • Programmable Buck Converter VI/O
  • Programmable Buck Converter VCORE
  • Positive charge Pump Controller VGH
  • Temperature Compensation for VGH
  • Negative Charge Pump Controller VGL
  • Reset Signal With Programmable Reset Pulse Duration
  • Programmable Sequencing
  • Thermal Shutdown
  • APPLICATIONS
    • LCD TVs
    • LCD monitors

View more

Parametrics Compare all products in LCD & OLED display power & drivers

 
Display type
IC integration
Vin (Min) (V)
Vin (Max) (V)
Source Driver Voltage (Min) (V)
Source Driver Voltage (Max) (V)
Level shifter/scan driver (ch)
Special Function
Topology
Type
Rating
Package size: mm2:W x L (PKG)
Package Group
TPS65168 TPS65160A TPS65161B TPS65162 TPS65170 TPS65175 TPS65175B TPS65175C TPS65176 TPS65177A TPS65178
LCD Unipolar     LCD Unipolar     LCD Unipolar     LCD Unipolar     LCD Unipolar     LCD Unipolar     LCD Unipolar     LCD Unipolar     LCD Unipolar     LCD Unipolar     LCD Unipolar    
LCD Bias     LCD Bias     LCD Bias     LCD Bias     LCD Bias     Gamma Buffer
LCD Bias
LCD Level shifter
VCOM    
Gamma Buffer
LCD Bias
LCD Level shifter
VCOM    
Gamma Buffer
LCD Bias
LCD Level shifter
VCOM    
LCD Bias     LCD Bias     Gamma Buffer
LCD Bias
VCOM    
8.6     9.2     8     8     8.6     8.6     8.6     8.6     9.5     8.6     8.6    
14.7     14     14.7     14.7     14.7     14.7     15.5     15.5     14     14.7     14.7    
12.8           13     12.7     12.7     12.7     13.7     13.5     12.8    
19     17.5     19     19     18.5     19     19     19     18.5     19.8     19    
0     0     0     0     0     0     12     12     0     0     0    
I2C I/F
Reset Generator
HAVDD    
Adjustable Sequencing     Adjustable Sequencing    
   
Reset Generator     VCOM/OpAmp
GPM/GVS
Gamma Buffer
Level Shifter
I2C I/F
Reset Generator
Temperature Sensor/Compensation
HAVDD    
VCOM/OpAmp
GPM/GVS
Gamma Buffer
Level Shifter
I2C I/F
Reset Generator
Temperature Sensor/Compensation
HAVDD    
VCOM/OpAmp
GPM/GVS
Gamma Buffer
Level Shifter
I2C I/F
Reset Generator
Temperature Sensor/Compensation
HAVDD    
Reset Generator     GPM/GVS
I2C I/F
Temperature Sensor/Compensation
HAVDD    
VCOM/OpAmp
Gamma Buffer
I2C I/F
Reset Generator
Temperature Sensor/Compensation
HAVDD    
   
   
   
   
   
   
   
   
   
   
   
   
   
   
   
   
   
   
   
   
   
   
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     28VQFN: 25 mm2: 5 x 5 (VQFN | 28)     56VQFN: 49 mm2: 7 x 7 (VQFN | 56)     56VQFN: 49 mm2: 7 x 7 (VQFN | 56)     56VQFN: 49 mm2: 7 x 7 (VQFN | 56)     28VQFN: 25 mm2: 5 x 5 (VQFN | 28)     40VQFN: 36 mm2: 6 x 6 (VQFN | 40)