TPS65232A0

ACTIVE

Wide input voltage power management IC (PMIC) in a 6 mm x 6 mm QFN package

Product details

Iout (max) (A) 3 Vin (min) (V) 10.8 Vin (max) (V) 22 Topology Buck Type Converter Features Adjustable current limit, Enable, Over Current Protection, Soft Start Adjustable Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 6.1 Rating Catalog Operating temperature range (°C) 0 to 85
Iout (max) (A) 3 Vin (min) (V) 10.8 Vin (max) (V) 22 Topology Buck Type Converter Features Adjustable current limit, Enable, Over Current Protection, Soft Start Adjustable Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 6.1 Rating Catalog Operating temperature range (°C) 0 to 85
VQFN (RHA) 40 36 mm² 6 x 6
  • Wide Input Supply Voltage Range
    (10.8 V - 22 V)
  • One Adjustable PWM Buck Controller
    • 10.8-V - 22-V Input Voltage Range
    • 3.3-V - 6.1-V Output Voltage Range
    • 500-kHz Switching Frequency
    • Type III Compensation
    • Programmable Current Limit
  • Two Adjustable Step-Down Converter With Integrated Switching FETs:
    • 4.75-V - 5.5-V Input
    • 0.9-V-3.3-V Output Voltage Range
    • 3-A Output Current
    • 1-MHz Switching Frequency
    • Type III Compensation
  • Pull-Up Current Sources on Buck Enable Pins for Accurate
    Start-Up Timing Control with Preset Default
  • Over Current Protection on All Rails
  • Thermal Shutdown to Protect Device During Excessive Power Dissipation
  • Thermally Enhanced Package for Efficient Heat Management
    (48-pin HTSSOP or 6-mm × 6-mm 40-Pin QFN)
  • APPLICATIONS
    • xDSL and Cable Modems
    • Wireless Access Points
    • STB, DTV, DVD and Home Gateway

  • Wide Input Supply Voltage Range
    (10.8 V - 22 V)
  • One Adjustable PWM Buck Controller
    • 10.8-V - 22-V Input Voltage Range
    • 3.3-V - 6.1-V Output Voltage Range
    • 500-kHz Switching Frequency
    • Type III Compensation
    • Programmable Current Limit
  • Two Adjustable Step-Down Converter With Integrated Switching FETs:
    • 4.75-V - 5.5-V Input
    • 0.9-V-3.3-V Output Voltage Range
    • 3-A Output Current
    • 1-MHz Switching Frequency
    • Type III Compensation
  • Pull-Up Current Sources on Buck Enable Pins for Accurate
    Start-Up Timing Control with Preset Default
  • Over Current Protection on All Rails
  • Thermal Shutdown to Protect Device During Excessive Power Dissipation
  • Thermally Enhanced Package for Efficient Heat Management
    (48-pin HTSSOP or 6-mm × 6-mm 40-Pin QFN)
  • APPLICATIONS
    • xDSL and Cable Modems
    • Wireless Access Points
    • STB, DTV, DVD and Home Gateway

The TPS65232 provides one PWM buck controller, two adjustable, synchronous buck regulators. The SMPS have integrated switching FETs for optimized power efficiency and reduced external component count. All power blocks have thermal and over current/short circuit protection. The TPS65232 startup timing can be controlled through buck enable pins. The buck controller and buck converters have internal pole/zero pairs to help stabilizing the system with minimum external components.

The TPS65232 provides one PWM buck controller, two adjustable, synchronous buck regulators. The SMPS have integrated switching FETs for optimized power efficiency and reduced external component count. All power blocks have thermal and over current/short circuit protection. The TPS65232 startup timing can be controlled through buck enable pins. The buck controller and buck converters have internal pole/zero pairs to help stabilizing the system with minimum external components.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS65232A2 ACTIVE Wide input voltage power management IC (PMIC) in a HTSSOP package Same functionality but different HTSSOP package type

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Triple Buck Power Management IC datasheet 24 Feb 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RHA) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos