TPS65233-1

ACTIVE

LNB Voltage Regulator with 1MHz,I2C Interface Power Management IC (PMIC)

Product details

Iout (max) (A) 1 Vin (min) (V) 4.5 Vin (max) (V) 20 Switching frequency (max) (kHz) 528 Features Comm control Vout (max) (V) 18.6 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 1 Vin (min) (V) 4.5 Vin (max) (V) 20 Switching frequency (max) (kHz) 528 Features Comm control Vout (max) (V) 18.6 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTE) 16 9 mm² 3 x 3
  • Complete Integration Solution for LNB and 2C
  • DiSEqC 1.x Compatible
  • Supports 9-V and 12-V Power us
  • Up to 1000-mA Accurate Output Current Limit
    Adjustable by External esistor and I2C
  • Boost Converter With Low dson Internal Power
    Switch
  • Dedicated Enable Pin for Non-I2C Application
  • Low Noise, Low Drop Output With ush-Pull
    Output Stage
  • Built-In Accurate 22-kHz Tone Generator or
    External Pin
  • Adjustable Soft-Start and 13-V/18-V Voltage
    Transition Time
  • Compliant With Main Satellite Receiver Systems
    Specifications
  • LNB Short Circuit Dynamic Protection
  • Diagnostics for Output Voltage Level, Input Supply
    UVLO, and DiSEqC Tone Output
  • Cable Disconnect Diagnostic
  • Available in a 16-Pi WQFN 3.00-mm×mm
    (RTE) Package
  • Complete Integration Solution for LNB and 2C
  • DiSEqC 1.x Compatible
  • Supports 9-V and 12-V Power us
  • Up to 1000-mA Accurate Output Current Limit
    Adjustable by External esistor and I2C
  • Boost Converter With Low dson Internal Power
    Switch
  • Dedicated Enable Pin for Non-I2C Application
  • Low Noise, Low Drop Output With ush-Pull
    Output Stage
  • Built-In Accurate 22-kHz Tone Generator or
    External Pin
  • Adjustable Soft-Start and 13-V/18-V Voltage
    Transition Time
  • Compliant With Main Satellite Receiver Systems
    Specifications
  • LNB Short Circuit Dynamic Protection
  • Diagnostics for Output Voltage Level, Input Supply
    UVLO, and DiSEqC Tone Output
  • Cable Disconnect Diagnostic
  • Available in a 16-Pi WQFN 3.00-mm×mm
    (RTE) Package

Designed for analog and digital satellite receivers, the TPS65233-1 is a monolithic voltage regulator with I2C interface, specifically to provide the 13-V/18-V power supply and the 22-kHz tone signaling to the LNB down-converter in the antenna dish or to the multi-switch box. It offers a complete solution with very low component count, low power dissipation together with simple design and I2C standard interfacing.

TPS65233-1 features high power efficiency. The boost converter integrates a 120-mΩ power MOSFET running at 1-MHz switching frequency. Drop out voltage at the linear regulator is 0.8 V to minimize power loss. TPS65233-1 provides multiple ways to generate the 22-kHz signal. Integrated linear regulator with push-pull output stage generates clean 22-kHz tone signal superimposed at the output even at zero loading. Current limit of linear regulator can be programmed by external resistor with ±10% accuracy. Full range of diagnostic read by I2C is available for system monitoring.

The part is available in a 16-pin WQFN 3.00-mm × 3.00-mm (RTE) package.

Designed for analog and digital satellite receivers, the TPS65233-1 is a monolithic voltage regulator with I2C interface, specifically to provide the 13-V/18-V power supply and the 22-kHz tone signaling to the LNB down-converter in the antenna dish or to the multi-switch box. It offers a complete solution with very low component count, low power dissipation together with simple design and I2C standard interfacing.

TPS65233-1 features high power efficiency. The boost converter integrates a 120-mΩ power MOSFET running at 1-MHz switching frequency. Drop out voltage at the linear regulator is 0.8 V to minimize power loss. TPS65233-1 provides multiple ways to generate the 22-kHz signal. Integrated linear regulator with push-pull output stage generates clean 22-kHz tone signal superimposed at the output even at zero loading. Current limit of linear regulator can be programmed by external resistor with ±10% accuracy. Full range of diagnostic read by I2C is available for system monitoring.

The part is available in a 16-pin WQFN 3.00-mm × 3.00-mm (RTE) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS65233-1 LNB Voltage Regulator With I2C Interface datasheet PDF | HTML 18 Sep 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65233EVM — TPS65233 LNB Voltage Regulator with I2C Interface Evaluation Module

The Texas Instruments TPS65233EVM evaluation module (EVM) helps designers evaluate the performance of the TPS65233 LNB Voltage Regulator with I2C Interface. Designed for analog and digital satellite receivers, the TPS65233 is a monolithic voltage regulator. It includes an I2C interface to provide (...)
User guide: PDF
Not available on TI.com
Package Pins Download
WQFN (RTE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos