TPS65262

ACTIVE

18V Input, 3A/1A/1A Triple Synchronous Step-Down Converter with 200mA/100mA Dual LDOs

Product details

Iout (max) (A) 3 Vin (min) (V) 1.3 Vin (max) (V) 18 Switching frequency (max) (kHz) 670 Features Adjustable current limit, Enable, Light-load efficiency, Power good, Synchronous rectification, UVLO adjustable Vout (min) (V) 0.6 Vout (max) (V) 17 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 3 Vin (min) (V) 1.3 Vin (max) (V) 18 Switching frequency (max) (kHz) 670 Features Adjustable current limit, Enable, Light-load efficiency, Power good, Synchronous rectification, UVLO adjustable Vout (min) (V) 0.6 Vout (max) (V) 17 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Operating input voltage range: 4.5 to 18 V
  • Feedback reference voltage: 0.6 V ±1%
  • Maximum continuous output current: 3 A/1 A/1 A
  • Fixed 600-kHz switching frequency
  • Integrated dual ldos with input voltage range: 1.3 to 18 V and continuous output current: 200 mA/100 mA
  • Programmable soft start time for Buck1
  • Fixed 1-ms soft-start time for Buck2 and Buck3
  • Internal loop compensation for Buck2 and Buck3
  • Dedicated enable pins for each buck
  • Automatic power-up, power-down sequence
  • Pulse Skipping Mode (PSM) at light load
  • Output voltage power-good indicator
  • Thermal overloading protection
  • 32-pin VQFN (RHB) 5-mm × 5-mm package
  • Operating input voltage range: 4.5 to 18 V
  • Feedback reference voltage: 0.6 V ±1%
  • Maximum continuous output current: 3 A/1 A/1 A
  • Fixed 600-kHz switching frequency
  • Integrated dual ldos with input voltage range: 1.3 to 18 V and continuous output current: 200 mA/100 mA
  • Programmable soft start time for Buck1
  • Fixed 1-ms soft-start time for Buck2 and Buck3
  • Internal loop compensation for Buck2 and Buck3
  • Dedicated enable pins for each buck
  • Automatic power-up, power-down sequence
  • Pulse Skipping Mode (PSM) at light load
  • Output voltage power-good indicator
  • Thermal overloading protection
  • 32-pin VQFN (RHB) 5-mm × 5-mm package

The TPS65262 is a monolithic triple synchronous step-down (buck) converter with 3-A/1-A/1-A output current. A wide 4.5- to 18-V input supply voltage range encompasses the most intermediate bus voltage operating off 5-, 9-, 12-, or 15-V power bus. The converter, with constant frequency peak current mode, is designed to simplify its application while giving designers options to optimize the system according to targeted applications. The device operates at 600-kHz fixed switching frequency. The loop compensations for buck 2 and buck3 have been integrated for less external components. The 180° out-of-phase operation between buck1 and buck2, 3 (buck2 and buck3 run in phase) minimizes the input filter requirements. At light load, the device automatically operates in PSM, which provides high efficiency by reducing switching losses.

Two low dropout voltage linear regulators (LDO) are also built in TPS65262 with input voltage range 1.3 to 18 V, continuous output current 200 mA/100 mA, independent enable and adjustable output voltage.

The TPS65262 features an automatic power sequence with driving MODE pin to high and configuring EN1, EN2, and EN3 pins.

The device features overvoltage protection, overcurrent and short-circuit protection, and overtemperature protection. A power good pin asserts when any output voltages are out of regulation.

The TPS65262 is a monolithic triple synchronous step-down (buck) converter with 3-A/1-A/1-A output current. A wide 4.5- to 18-V input supply voltage range encompasses the most intermediate bus voltage operating off 5-, 9-, 12-, or 15-V power bus. The converter, with constant frequency peak current mode, is designed to simplify its application while giving designers options to optimize the system according to targeted applications. The device operates at 600-kHz fixed switching frequency. The loop compensations for buck 2 and buck3 have been integrated for less external components. The 180° out-of-phase operation between buck1 and buck2, 3 (buck2 and buck3 run in phase) minimizes the input filter requirements. At light load, the device automatically operates in PSM, which provides high efficiency by reducing switching losses.

Two low dropout voltage linear regulators (LDO) are also built in TPS65262 with input voltage range 1.3 to 18 V, continuous output current 200 mA/100 mA, independent enable and adjustable output voltage.

The TPS65262 features an automatic power sequence with driving MODE pin to high and configuring EN1, EN2, and EN3 pins.

The device features overvoltage protection, overcurrent and short-circuit protection, and overtemperature protection. A power good pin asserts when any output voltages are out of regulation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65261 ACTIVE 4.5V to 18V Input Voltage, 3A/2A/2A Output Current Triple Synchronous Buck Converter Vin 4.5 V to 18 V,Triple DC/DC, 3 A/1 A/1 A, PMIC .

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS65262 4.5-V to 18-V Input Voltage, 3-A/1-A/1-A Output Current Triple Synchronous Step-Down Converter with Dual Adjustable 200-mA/100-mA LDOs datasheet (Rev. D) PDF | HTML 22 May 2023
User guide TPS65262EVM User's Guide 30 Apr 2014
Application note TPS65250/1/2/3 LAYOUT GUIDE 15 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65262EVM-619 — TPS65262 18V Input, Triple 3A/1A/1A Buck Converter with Dual 200mA/100mA LDO Evaluation Module

The TPS65262EVM-619 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65262. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

User guide: PDF
Not available on TI.com
Simulation model

TPS65262 TINA-TI Average Reference Design

SLVMC77.TSC (1883 KB) - TINA-TI Reference Design
Simulation model

TPS65262 TINA-TI Average Spice Model

SLVMC76.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

TPS65262 Unencrypted PSpice Average Model Package (Rev. A)

SLVMA11A.ZIP (107 KB) - PSpice Model
Reference designs

PMP4465 — Highly Integrated Buck Converter for MTK3360/70 Power in Automotive Applications Reference Design

The PMP4465 is a reference design solution for powering MTK3360/70 processors used in automotive video applications. The TPS54360-Q1 provides a wide input voltage range of 7V to 42V and provides a stable 5V output for TPS65262-Q1. The TPS65262-Q1 integrates three buck converters and dual adjustable (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos