TPS65263-Q1 (ACTIVE) 4.0V-18V Vin, 3A/2A/2A Triple Synchronous Buck Converter with I2C Controlled Dynamic Voltage Scaling

 

Models (2)

Title Category Type Date
TPS65263-Q1 PSpice Average Model PSpice Model ZIP 15 Dec 2014
TPS65263 PSpice Transient Model PSpice Model ZIP 11 Jun 2014

Design kits & evaluation modules (1)

Name Part# Type
TPS65263EVM Evaluation Module TPS65263EVM-645 Evaluation Modules & Boards

Reference designs

ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers

This sensor fusion hub reference design allows the connection of up to four 2-megapixel cameras and up to four radar modules over coaxial cable. This design utilizes these coaxial cables to provide power, backchannel communication, and clock synchronization to the sensors. The two 4 Gbps FPD-Link (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.